피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
피드백
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
피드백
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
Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27627 - Rod ends with plain bearing external thread, DIN ISO 12240-4
norelem
Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Rod ends
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_27000/gelenkkoepfe/27627.prj},{NB=27627-22_0},{BEST=27627-22},{AUSF=Rechtsgewinde},{ROT=0},{D=22},{D1=M 22 x 1.5},{A=84},{B=54},{H=28},{H1=20.00},{K=38.10},{L=51},{L1=26},{W=15},{TRAGDY=97.2},{TRAGST=52.6},{GEW=0.4400},{BS=Infotext},{ROHS=Yes},{ZTN=84833080},{EAN=4059495253749},{NDM=22.000},{KDM=20.160},{W1=15.000},{ST=1.500},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
A
Length
[mm]
B
width
[mm]
H
height
[mm]
H1
height
[mm]
K
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
W
Angle
[°]
TRAGDY
basic dynamic load rating
[kN]
TRAGST
basic static load rating
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
27627-05
27627-05
right-hand thread
5
M 5
33
18
8
6.00
11.11
20
9
13
7.5
4.3
0.0142
Yes
84833080
4059495253343
31.12.2099
98% Warenverfügbarkeit. N...
27627-06
27627-06
right-hand thread
6
M 6
36
20
9
6.75
12.70
22
12
13
9.3
6.0
0.0196
Yes
84833080
4059495253367
31.12.2099
98% Warenverfügbarkeit. N...
27627-08
27627-08
right-hand thread
8
M 8
42
24
12
9.00
15.87
25
15
13
16.7
11.0
0.0380
Yes
84833080
4059495253381
31.12.2099
98% Warenverfügbarkeit. N...
27627-10
27627-10
right-hand thread
10
M 10
48
28
14
10.50
19.05
29
15
13
23.4
17.4
0.0610
Yes
84833080
4059495253404
31.12.2099
98% Warenverfügbarkeit. N...
27627-12
27627-12
right-hand thread
12
M 12
54
32
16
12.00
22.22
33
19
13
32.0
23.5
0.0933
Yes
84833080
4059495253640
31.12.2099
98% Warenverfügbarkeit. N...
27627-16
27627-16
right-hand thread
16
M 16
66
42
21
15.00
28.57
40
22
15
52.7
32.0
0.2000
Yes
84833080
4059495253701
31.12.2099
98% Warenverfügbarkeit. N...
27627-20
27627-20
right-hand thread
20
M 20 x 1.5
78
50
25
18.00
34.92
47
28
15
78.1
43.8
0.3476
Yes
84833080
4059495253725
31.12.2099
98% Warenverfügbarkeit. N...
27627-22
27627-22
right-hand thread
22
M 22 x 1.5
84
54
28
20.00
38.10
51
26
15
97.2
52.6
0.4400
Yes
84833080
4059495253749
31.12.2099
98% Warenverfügbarkeit. N...
27627-051
27627-051
Left-hand thread
5
M 5
33
18
8
6.00
11.11
20
9
13
7.5
4.3
0.0141
Yes
84833080
4059495253350
31.12.2099
98% Warenverfügbarkeit. N...
27627-061
27627-061
Left-hand thread
6
M 6
36
20
9
6.75
12.70
22
12
13
9.3
6.0
0.0197
Yes
84833080
4059495253374
31.12.2099
98% Warenverfügbarkeit. N...
27627-081
27627-081
Left-hand thread
8
M 8
42
24
12
9.00
15.87
25
15
13
16.7
11.0
0.0380
Yes
84833080
4059495253398
31.12.2099
98% Warenverfügbarkeit. N...
27627-101
27627-101
Left-hand thread
10
M 10
48
28
14
10.50
19.05
29
15
13
23.4
17.4
0.0610
Yes
84833080
4059495253411
31.12.2099
98% Warenverfügbarkeit. N...
27627-121
27627-121
Left-hand thread
12
M 12
54
32
16
12.00
22.22
33
19
13
32.0
23.5
0.0929
Yes
84833080
4059495253695
31.12.2099
98% Warenverfügbarkeit. N...
27627-161
27627-161
Left-hand thread
16
M 16
66
42
21
15.00
28.57
40
22
15
52.7
32.0
0.2005
Yes
84833080
4059495253718
31.12.2099
98% Warenverfügbarkeit. N...
27627-201
27627-201
Left-hand thread
20
M 20 x 1.5
78
50
25
18.00
34.92
47
28
15
78.1
43.8
0.3463
Yes
84833080
4059495253732
31.12.2099
98% Warenverfügbarkeit. N...
27627-221
27627-221
Left-hand thread
22
M 22 x 1.5
84
54
28
20.00
38.10
51
26
15
97.2
52.6
0.4517
Yes
84833080
4059495253756
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성