피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
피드백
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
피드백
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
Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27656 - Ball studs for ball joints DIN 71803
norelem
Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Angle joints
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_27000/winkelgelenke/27656.prj},{NB=27656-1310},{BEST=27656-1310},{FORM=B},{AUSF=lang, mit Nietzapfen},{D1=13},{D2=-},{D3=13},{D5=8},{D6=8},{L2=16.5},{L3=13},{L5=1.5},{L6=5.3},{L7=10.0},{SW=0},{GEW=0.0168},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495255521},{TYP=2.0},{NDM=0.000},{ST=0.00},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
diameter
[mm]
D2
thread
[mm]
D3
diameter
[mm]
D5
diameter
[mm]
D6
diameter
[mm]
L2
Length
[mm]
L3
Length
[mm]
L5
length min.
[mm]
L6
Length max.
[mm]
L7
Length
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
27656-0840
27656-0840
B
short, with riveting teno...
8
-
8
5
5
10.2
9
1.2
4.0
4.0
0
0.0038
Yes
73181520
4059495255453
27656-1045
27656-1045
B
short, with riveting teno...
10
-
10
6
6
12.5
11
1.2
4.0
4.5
0
0.0072
Yes
73181520
4059495255484
27656-1305
27656-1305
B
short, with riveting teno...
13
-
13
8
8
16.5
13
1.5
5.3
5.0
0
0.0147
Yes
73181520
4059495255507
27656-1606
27656-1606
B
short, with riveting teno...
16
-
16
10
10
20.0
16
2.5
7.3
6.0
0
0.0274
Yes
73181520
4059495255538
27656-0875
27656-0875
B
long, with riveting tenon...
8
-
8
5
5
10.2
9
1.2
4.0
7.5
0
0.0040
Yes
73181520
4059495255460
27656-1080
27656-1080
B
long, with riveting tenon...
10
-
10
6
6
12.5
11
1.2
4.0
8.0
0
0.0079
Yes
73181520
4059495255491
27656-1310
27656-1310
B
long, with riveting tenon...
13
-
13
8
8
16.5
13
1.5
5.3
10.0
0
0.0168
Yes
73181520
4059495255521
27656-1613
27656-1613
B
long, with riveting tenon...
16
-
16
12
10
20.0
16
2.5
7.3
13.0
0
0.0314
Yes
73181520
4059495255569
27656-1918
27656-1918
B
long, with riveting tenon...
19
-
19
16
14
28.0
20
5.0
10.8
18.0
0
0.0640
Yes
73181520
4059495255590
27656-0805
27656-0805
C
with threaded riveting te...
8
M 5
8
5
0
10.2
9
1.2
4.0
0.0
7
0.0044
Yes
73181520
4059495255446
27656-1006
27656-1006
C
with threaded riveting te...
10
M 6
10
6
0
12.5
11
1.2
4.0
0.0
8
0.0082
Yes
73181520
4059495255477
27656-1308
27656-1308
C
with threaded riveting te...
13
M 8
13
8
0
16.5
13
1.5
5.3
0.0
11
0.0179
Yes
73181520
4059495255514
27656-1610
27656-1610
C
with threaded riveting te...
16
M 10
16
10
0
20.0
16
2.5
7.3
0.0
13
0.0332
Yes
73181520
4059495255545
27656-1612
27656-1612
C
with threaded riveting te...
16
M 12
16
12
0
20.0
16
2.5
7.3
0.0
13
0.0374
Yes
73181520
4059495255552
27656-1914
27656-1914
C
with threaded riveting te...
19
M 14 x 1.5
19
14
0
28.0
20
5.0
10.8
0.0
16
0.0702
Yes
73181520
4059495255583
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성