您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 611 - Hex socket head cap screws partially threaded (DIN 912; ISO 4762), stainless steel A2
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 611, BN 613, BN 31150 Hex socket head cap screws partially threaded
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_611_613_31150/bn_611.prj},{NB=BN 611 1113321 hexagon socket head cap screw M8x120},{CNSORDERNO=1113321},{BNARTNR=1113321},{BNNORM1=DIN 912},{BNNORM2=ISO 4762},{CNSMAT=INOX A2},{BNMAT=INOX A2},{BNSURFACE=},{GEWINDE=0},{D=8.0},{P=1.250},{L=120.0},{BX=28},{DK=13.000},{DA=9.200},{DS=8.000},{E=6.860},{F=1.020},{K=8.000},{R=0.400},{S=6.000},{T=4.000},{V=0.800},{DW=12.330},{W=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
LS
Shank length min.
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
[mm]
DK
Head diameter max.
[mm]
DA
Inner diameter of Auflageflaeche max.
[mm]
DS
Diameter of the unthreaded shank max.
[mm]
E
Reduction in diameter at the Hex min.
[mm]
F
Distance max.
[mm]
K
Head height max.
[mm]
R
Transition radius under head min.
[mm]
S
Width across flat
[mm]
T
Depth of the driving feature min.
[mm]
V
Chamfer max.
[mm]
DW
Diameter of the bearing face min.
[mm]
W
Residual head height min.
[mm]
BN 611 1233165 hexagon so...
1233165
DIN 912
ISO 4762
Stainless steel A2
3.0
2.387
0.500
25.0
18.000
4.500
7.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
BN 611 1111345 hexagon so...
1111345
DIN 912
ISO 4762
Stainless steel A2
3.0
2.387
0.500
30.0
18.000
9.500
12.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
BN 611 1208101 hexagon so...
1208101
DIN 912
ISO 4762
Stainless steel A2
3.0
2.387
0.500
35.0
18.000
14.500
17.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
BN 611 1420429 hexagon so...
1420429
DIN 912
ISO 4762
Stainless steel A2
3.0
2.387
0.500
40.0
18.000
19.500
22.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
BN 611 5516662 hexagon so...
5516662
DIN 912
ISO 4762
Stainless steel A2
3.0
2.387
0.500
45.0
18.000
24.500
27.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
BN 611 1421913 hexagon so...
1421913
DIN 912
ISO 4762
Stainless steel A2
4.0
3.141
0.700
30.0
20.000
6.500
10.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
BN 611 1111388 hexagon so...
1111388
DIN 912
ISO 4762
Stainless steel A2
4.0
3.141
0.700
35.0
20.000
11.500
15.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
BN 611 1111396 hexagon so...
1111396
DIN 912
ISO 4762
Stainless steel A2
4.0
3.141
0.700
40.0
20.000
16.500
20.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
BN 611 1111965 hexagon so...
1111965
DIN 912
ISO 4762
Stainless steel A2
4.0
3.141
0.700
45.0
20.000
21.500
25.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
BN 611 1111973 hexagon so...
1111973
DIN 912
ISO 4762
Stainless steel A2
4.0
3.141
0.700
50.0
20.000
26.500
30.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
BN 611 5519305 hexagon so...
5519305
DIN 912
ISO 4762
Stainless steel A2
4.0
3.141
0.700
60.0
20.000
36.500
40.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
BN 611 1233327 hexagon so...
1233327
DIN 912
ISO 4762
Stainless steel A2
5.0
4.019
0.800
30.0
22.000
4.000
8.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 611 1421921 hexagon so...
1421921
DIN 912
ISO 4762
Stainless steel A2
5.0
4.019
0.800
35.0
22.000
9.000
13.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 611 1421948 hexagon so...
1421948
DIN 912
ISO 4762
Stainless steel A2
5.0
4.019
0.800
40.0
22.000
14.000
18.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 611 1112368 hexagon so...
1112368
DIN 912
ISO 4762
Stainless steel A2
5.0
4.019
0.800
45.0
22.000
19.000
23.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 611 1112376 hexagon so...
1112376
DIN 912
ISO 4762
Stainless steel A2
5.0
4.019
0.800
50.0
22.000
24.000
28.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 611 1420437 hexagon so...
1420437
DIN 912
ISO 4762
Stainless steel A2
5.0
4.019
0.800
55.0
22.000
29.000
33.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 611 1112384 hexagon so...
1112384
DIN 912
ISO 4762
Stainless steel A2
5.0
4.019
0.800
60.0
22.000
34.000
38.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 611 1112392 hexagon so...
1112392
DIN 912
ISO 4762
Stainless steel A2
5.0
4.019
0.800
70.0
22.000
44.000
48.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 611 1112449 hexagon so...
1112449
DIN 912
ISO 4762
Stainless steel A2
5.0
4.019
0.800
80.0
22.000
54.000
58.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 611 3143347 hexagon so...
3143347
DIN 912
ISO 4762
Stainless steel A2
5.0
4.019
0.800
90.0
22.000
64.000
68.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 611 3143350 hexagon so...
3143350
DIN 912
ISO 4762
Stainless steel A2
5.0
4.019
0.800
100.0
22.000
74.000
78.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 611 1421956 hexagon so...
1421956
DIN 912
ISO 4762
Stainless steel A2
6.0
4.773
1.000
35.0
24.000
6.000
11.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
BN 611 1233408 hexagon so...
1233408
DIN 912
ISO 4762
Stainless steel A2
6.0
4.773
1.000
40.0
24.000
11.000
16.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
BN 611 1113100 hexagon so...
1113100
DIN 912
ISO 4762
Stainless steel A2
6.0
4.773
1.000
45.0
24.000
16.000
21.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表