您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
CLS - Clevis - short series, steel
HPC
Linear components
Hinge and ball joints
Clevis components
Clevis components - Short series
Powered by
CAD模型選擇
{hpc/v3/hinge/clevis/short/cls.prj},{NB=hpc_CLS-10},{REF=CLS-10},{A=M10x1,50},{PAS=1.500},{B=52},{C=20},{D=20},{E=10},{F=10},{G=15.00},{H=18},{J=40},{D1=10.000},{G1=20.000},{A1=20.000},{A2=20.000},{B1=10.000},{B2=10.000},{D2=M10x1,50},{D2N=10.000},{D2F=8.400},{D3=18.000},{F1=0.500},{L1=52.000},{L2=40.000},{L3=15.000},{R=0.500},{CS=2000},{P=0.07},{CHS=2000},{INFO=INFO},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Part number
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
ØF (H9)
[mm]
G
[mm]
H
ØH
[mm]
J
[mm]
CHS
Static load Co
[daN]
HPC - CLS-4
CLS-4
M4x0,70
21
8
8
4
4
6.00
8
16
320
HPC - CLS-5
CLS-5
M5x0,80
26
10
10
5
5
7.50
9
20
500
HPC - CLS-6
CLS-6
M6x1,00
31
12
12
6
6
9.00
10
24
720
HPC - CLS-8
CLS-8
M8x1,25
42
16
16
8
8
12.00
14
32
1280
HPC - CLS-10
CLS-10
M10x1,50
52
20
20
10
10
15.00
18
40
2000
HPC - CLS-12
CLS-12
M12x1,75
62
24
24
12
12
18.00
20
48
2880
HPC - CLS-16
CLS-16
M16x2,00
83
32
32
16
16
24.00
26
64
5120
HPC - CLS-10C
CLS-10C
M10x1,25
52
20
20
10
10
15.00
18
40
HPC - CLS-12C
CLS-12C
M12x1,25
62
24
24
12
12
18.00
20
48
HPC - CLS-16C
CLS-16C
M16x1.5
83
32
32
16
16
24.00
26
64
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表