您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
FFG - Pressure pipes with cast-on flanges
Düker
Flow Control
10. Pressure Pipe Fittings
Powered by
CAD模型選擇
{dueker/flow_control/10_presure_pipe_fittings/ffg.prj},{NB=RFFFG-100100FL16EET(400)},{ARTNR=754219},{DN=100},{L=100},{E=7.2},{GR=20.4},{LXX=360},{L1=215},{A=145},{D1=118},{B=16},{DX2=220},{DX3=235},{DX4=235},{C1=19.0},{C2=19.0},{C3=19.0},{C4=19.0},{K1=180},{K2=180},{K3=190},{K4=190},{N1=8},{N2=8},{N3=8},{N4=8},{LX1=19},{LX2=19},{LX3=23},{LX4=23},{NX1=140},{NX2=140},{NX3=142},{NX4=142},{H=45.0},{DY1=156},{DY2=156},{DY3=156},{DY4=156},{F=3},{DIM=20},{D=220.000},{G1=3.3},{G2=3.3},{G3=3.8},{G4=3.9},{ETIMARCO=RFFFG-100100FL16EET},{EF023182=0-60},{EC003024=EFSE0002},{EF025616=Cast iron},{EF010671=Other},{EF025617=Cast iron},{EF010673=Other},{PN=PN 16},{EF016081=Blue},{EF000051=Straight},{BEVIS=etec Email},{EF000010=1-part},{EF022617=No},{LOG=400}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARCO
Article Code
ⁿ/ₐ
DN
Nominal size
[mm]
L
Length
[mm]
E
[mm]
PN
Pressure rating
ⁿ/ₐ
BEVIS
Coating
ⁿ/ₐ
G
Weight
[kg]
NORM
Norm
ⁿ/ₐ
ARTNR
Article Number
ⁿ/ₐ
FFG DN 40 PN 40 100 mm et...
RFFFG-040100FL40EET
40
100
7.0
PN 40
etec Email
3.55
Factory standard
787499
FFG DN 40 PN 40 100 mm Ep...
RFFFG-040100FL40P04
40
100
7.0
PN 40
Epoxy signalblue RAL 5005
3.55
Factory standard
870978
FFG DN 50 PN 40 100 mm Ep...
RFFFG-050100FL40P04
50
100
7.0
PN 40
Epoxy signalblue RAL 5005
4.41
Factory standard
856791
FFG DN 80 PN 40 2000 mm E...
RFFFG-082000FL40P04
80
2000
7.0
PN 40
Epoxy signalblue RAL 5005
36.42
Factory standard
FFG DN 100 PN 16 100 mm e...
RFFFG-100100FL16EET
100
100
7.2
PN 16
etec Email
6.80
Factory standard
754219
FFG DN 100 PN 16 100 mm E...
RFFFG-100100FL16P04
100
100
7.2
PN 16
Epoxy signalblue RAL 5005
6.80
Factory standard
857395
FFG DN 150 PN 16 100 mm e...
RFFFG-150100FL16EET
150
100
7.8
PN 16
etec Email
10.00
Factory standard
758342
FFG DN 150 PN 16 100 mm E...
RFFFG-150100FL16P04
150
100
7.8
PN 16
Epoxy signalblue RAL 5005
10.00
Factory standard
875916
FFG DN 200 PN 10 100 mm E...
RFFFG-200100FL10P04
200
100
8.4
PN 10
Epoxy signalblue RAL 5005
13.34
Factory standard
873709
FFG DN 300 PN 10 100 mm e...
RFFFG-300100FL10EET
300
100
9.6
PN 10
etec Email
23.66
Factory standard
776117
FFG DN 300 PN 10 100 mm E...
RFFFG-300100FL10P04
300
100
9.6
PN 10
Epoxy signalblue RAL 5005
23.66
Factory standard
866013
FFG DN 300 PN 16 100 mm E...
RFFFG-300100FL16P04
300
100
9.6
PN 16
Epoxy signalblue RAL 5005
22.86
Factory standard
714593
FFG DN 350 PN 10 200 mm e...
RFFFG-350200FL10EET
350
200
10.2
PN 10
etec Email
35.19
Factory standard
307596
FFG DN 350 PN 10 200 mm E...
RFFFG-350200FL10P04
350
200
10.2
PN 10
Epoxy signalblue RAL 5005
35.19
Factory standard
732454
FFG DN 350 PN 16 200 mm E...
RFFFG-350200FL16P04
350
200
10.2
PN 16
Epoxy signalblue RAL 5005
40.79
Factory standard
745171
FFG DN 400 PN 10 200 mm e...
RFFFG-400200FL10EET
400
200
10.8
PN 10
etec Email
40.21
Factory standard
793623
FFG DN 400 PN 10 200 mm E...
RFFFG-400200FL10P04
400
200
10.8
PN 10
Epoxy signalblue RAL 5005
40.21
Factory standard
873800
FFG DN 500 PN 10 200 mm E...
RFFFG-500200FL10P04
500
200
12.0
PN 10
Epoxy signalblue RAL 5005
51.22
Factory standard
709486
FFG DN 800 PN 10 400 mm E...
RFFFG-800400FL10P04
800
400
15.6
PN 10
Epoxy signalblue RAL 5005
173.46
Factory standard
711137
FFG DN 1200 PN 25 2000 mm...
RFFFG-932000FL25P04
1200
2000
20.4
PN 25
Epoxy signalblue RAL 5005
1525.19
Factory standard
FFG DN 1200 PN 25 2000 mm...
RFFFG-932000FL25EET
1200
2000
20.4
PN 25
etec Email
1525.19
Factory standard
FFG DN 1200 PN 10 2000 mm...
RFFFG-932000FL10P04
1200
2000
20.4
PN 10
Epoxy signalblue RAL 5005
1197.19
Factory standard
FFG DN 1200 PN 10 2000 mm...
RFFFG-932000FL10EET
1200
2000
20.4
PN 10
etec Email
1197.19
Factory standard
FFG DN 1200 PN 16 2000 mm...
RFFFG-932000FL16P04
1200
2000
20.4
PN 16
Epoxy signalblue RAL 5005
1325.19
Factory standard
FFG DN 1200 PN 16 2000 mm...
RFFFG-932000FL16EET
1200
2000
20.4
PN 16
etec Email
1325.19
Factory standard
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表