您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
GA-DO - maintenance required (steel/steel) male thread
ASK Kugellagerfabrik Artur Seyfert
Askubal Rod ends and spherical bearings
Plain bearing
Rod ends
Dimension series E
Powered by
CAD模型選擇
{askubal/rod_ends_and_spherical_bearings/plain_bearings/rod_ends/dimension_series_e/ga_do_asmtab.prj},{NB=ASKUBAL GAR 25-DO0-0},{IDNR=},{BD=GA..25},{TD=R},{POS=0},{POS2=0},{D=25},{D3=M24x2},{B=20},{C1=18.0},{D1=29},{D2=65},{DK=35},{H=94},{L1=53},{L2=128},{C=83.0},{DREH=98},{ALPHA=8},{GEW=0.504},{DIN=12240-4 Maßreihe E},{ECCN=84833080},{D31=24},{PPATH=gi_ga_parts/ga_do_asmtpl.prj},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
AB
Product designation
ⁿ/ₐ
ARTNR
Product number
ⁿ/ₐ
D
d
[mm]
D3
d3
[mm]
B
[mm]
C1
C1 max.
[mm]
D1
d1
[mm]
D2
d2 max.
[mm]
DK
dk
[mm]
H
h
[mm]
L1
l1 min.
[mm]
L2
l2 max.
[mm]
C
Load rating static C0
[kN]
ALPHA
Tilt angle α
[°]
GEW
Weight
[kg]
DIN
Mounting sizes acc. to DIN ISO
ⁿ/ₐ
ECCN
Customs tariff number
ⁿ/ₐ
ASKUBAL GAR 6-DO
GAR 6-DO
503301
6
M6
6
4.5
8
22
10
36
16
49
5.5
13
0.017
12240-4 Dimension series ...
84833080
ASKUBAL GAR 8-DO
GAR 8-DO
503321
8
M8
8
6.5
10
25
13
42
21
56
10.0
15
0.029
12240-4 Dimension series ...
84833080
ASKUBAL GAR 10-DO
GAR 10-DO
503340
10
M10
9
7.5
13
30
16
48
26
65
16.0
12
0.044
12240-4 Dimension series ...
84833080
ASKUBAL GAR 12-DO
GAR 12-DO
508145
12
M12
10
8.5
15
35
18
54
28
73
23.0
11
0.066
12240-4 Dimension series ...
84833080
ASKUBAL GAR 15-DO
GAR 15-DO
507313
15
M14
12
10.5
18
41
22
63
34
85
32.0
9
0.121
12240-4 Dimension series ...
84833080
ASKUBAL GAR 17-DO
GAR 17-DO
507315
17
M16
14
11.5
20
47
25
69
36
94
44.0
10
0.172
12240-4 Dimension series ...
84833080
ASKUBAL GAR 20-DO
GAR 20-DO
503456
20
M20x1,5
16
13.5
24
54
29
78
43
107
60.0
9
0.283
12240-4 Dimension series ...
84833080
ASKUBAL GAR 25-DO
GAR 25-DO
507316
25
M24x2
20
18.0
29
65
35
94
53
128
83.0
8
0.504
12240-4 Dimension series ...
84833080
ASKUBAL GAR 30-DO
GAR 30-DO
503528
30
M30x2
22
20.0
34
75
40
110
65
149
110.0
7
8.350
12240-4 Dimension series ...
84833080
ASKUBAL GAR 35-DO
GAR 35-DO
900159
35
M36x3
25
22.0
39
84
47
140
82
184
146.0
6
1.410
12240-4 Dimension series ...
84833080
ASKUBAL GAR 40-DO
GAR 40-DO
900161
40
M39x3
28
24.0
45
94
53
150
86
199
180.0
7
1.860
12240-4 Dimension series ...
84833080
ASKUBAL GAR 45-DO
GAR 45-DO
900163
45
M42x3
32
28.0
50
104
60
163
92
217
240.0
7
2.570
12240-4 Dimension series ...
84833080
ASKUBAL GAR 50-DO
GAR 50-DO
900165
50
M45x3
35
31.0
55
114
66
185
104
244
290.0
6
3.580
12240-4 Dimension series ...
84833080
ASKUBAL GAR 60-DO
GAR 60-DO
900167
60
M52x3
44
39.0
66
137
80
210
115
281
450.0
6
5.730
12240-4 Dimension series ...
84833080
ASKUBAL GAR 70-DO
GAR 70-DO
900169
70
M56x4
49
43.0
77
162
92
235
125
319
610.0
6
7.940
12240-4 Dimension series ...
84833080
ASKUBAL GAR 80-DO
GAR 80-DO
900171
80
M64x4
55
48.0
88
182
105
270
140
364
750.0
6
12.060
12240-4 Dimension series ...
84833080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表