您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
LMF/KP series - LMEF/K L Support ball bushing
Melucci
Ball bushing MTECH
LMEF/K L
Powered by
CAD模型選擇
{melucci/linear_bushing/lmef_k_l/lmekl.prj},{NB=LMEK20LUU-5},{ST=LMEK20LUU},{BC=5},{DR=20},{DRT=+11/-1},{D=32},{DT=0/-19},{L=80},{D1=54},{H=8},{PCD=43},{K=42},{D1XD2XH=5.5x9x5.1},{D1X=5.5},{D2X=9.0},{HX=5.1},{ECC=17},{RC=-6},{C=1370},{CO=2740},{WG=260},{RR=0.960}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part Number
ⁿ/ₐ
ST
Seal type
ⁿ/ₐ
BC
Ball Circiut
ⁿ/ₐ
DR
dr
[mm]
DRT
dr Tolerance
[μm]
D
[mm]
DT
d Tolerance
[μm]
L
[mm]
D1
[mm]
H
[mm]
PCD
[mm]
K
[mm]
D1XD2XH
d1xd2xh
[mm]
ECC
Eccentricity
[μm]
RC
Radial Clearance
[μm]
C
Basic Load Rating
[N]
CO
Basic Load Rating
[N]
WG
Weight
[g]
LMEK8LUU-4
LMEK8LUU-4
LMEK8LUU
4
8
+9/-1
16
0/-13
46
32
5
24
25
3.5x6x3.1
15
-3
421
804
59
LMEK12LUU-4
LMEK12LUU-4
LMEK12LUU
4
12
+9/-1
22
0/-16
61
42
6
32
32
4.5x7.5x4.1
15
-4
813
1570
110
LMEK16LUU-5
LMEK16LUU-5
LMEK16LUU
5
16
+11/-1
26
0/-16
68
46
6
36
35
4.5x7.5x4.1
15
-4
921
1780
160
LMEK20LUU-5
LMEK20LUU-5
LMEK20LUU
5
20
+11/-1
32
0/-19
80
54
8
43
42
5.5x9x5.1
17
-6
1370
2740
260
LMEK25LUU-6
LMEK25LUU-6
LMEK25LUU
6
25
+13/-2
40
0/-19
112
62
8
51
50
5.5x9x5.1
17
-6
1570
3140
540
LMEK30LUU-6
LMEK30LUU-6
LMEK30LUU
6
30
+13/-2
47
0/-19
123
76
10
62
60
6.6x11x6.1
17
-8
2500
5490
815
LMEK40LUU-6
LMEK40LUU-6
LMEK40LUU
6
40
+16/-4
62
0/-22
151
98
13
80
75
9x14x8.1
20
-8
3430
8040
1805
LMEK50LUU-6
LMEK50LUU-6
LMEK50LUU
6
50
+16/-4
75
0/-22
192
112
13
94
88
9x14x8.1
25
-13
6080
15900
2820
LMEK60LUU-6
LMEK60LUU-6
LMEK60LUU
6
60
+16/-4
90
0/-25
209
134
18
112
106
11x17x11.1
25
-13
7550
20000
4920
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表