您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
Nederlands
svenska
English
RMC Standard
Ready
Bender
RMC
RMC Standard
Powered by
CAD模型選擇
{ready/bieger/rmc/rmc_stand/rmc_standard_asmtab.prj},{NB=RMC150AA (1)},{ORDERNO=RMC150AA},{X=50.8},{BS=1},{PTMIN=1.90},{PTMAX=3.0},{PH=14.80},{GL=50.8},{D=38.10},{SW=98.43},{SF=38.10},{SK=60.33},{SH=47.63},{B=12.90},{C=11.89},{J=14.76},{XB=25.40},{XC=17.00},{XD=17.00},{E=50.00},{F=30.00},{XX11=17.33},{XX12=39.69},{XX13=2.38},{XX14=30.00},{V=1.0},{SHCS=M8},{PPATH=rmc_standard_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ORDERNO
Part No.
ⁿ/ₐ
X
Stock length
[mm]
PTMIN
Material thickness
[mm]
PTMAX
Material thickness
[mm]
PH
Min part hight
[mm]
GL
Gib length
[mm]
D
Diameter
[mm]
SW
Saddle Width
[mm]
SF
Saddle to Front
[mm]
SK
Saddle to Key
[mm]
SH
Saddle Height
[mm]
B
Rocker diamension
[mm]
C
Rocker diamension
[mm]
J
Rocker diamension
[mm]
XB
[mm]
XC
[mm]
XD
[mm]
E
[mm]
F
[mm]
SHCS
Grösse
ⁿ/ₐ
RMC062AA
RMC062AA
28.6
0.25
1.0
6.35
28.6
15.88
53.98
19.05
34.93
22.23
5.39
4.95
6.15
14.29
9.00
9.00
30.00
14.00
M4
RMC062CC
RMC062CC
88.9
0.25
1.0
6.35
28.6
15.88
53.98
19.05
34.93
22.23
5.39
4.95
6.15
44.45
38.46
22.23
30.00
14.00
M4
RMC062DD
RMC062DD
152.4
0.25
1.0
6.35
28.6
15.88
53.98
19.05
34.93
22.23
5.39
4.95
6.15
76.20
70.21
38.10
30.00
14.00
M4
RMC100AA
RMC100AA
38.1
1.00
1.9
9.90
38.1
25.40
73.03
28.58
44.45
34.93
8.61
7.93
9.83
19.05
12.00
12.00
37.50
21.50
M6
RMC100BB
RMC100BB
101.6
1.00
1.9
9.90
38.1
25.40
73.03
28.58
44.45
34.93
8.61
7.93
9.83
50.80
43.79
43.79
37.50
21.50
M6
RMC100CC
RMC100CC
152.4
1.00
1.9
9.90
38.1
25.40
73.03
28.58
44.45
34.93
8.61
7.93
9.83
76.20
67.18
38.10
37.50
21.50
M6
RMC100DD
RMC100DD
228.6
1.00
1.9
9.90
38.1
25.40
73.03
28.58
44.45
34.93
8.61
7.93
9.83
114.30
105.31
57.15
37.50
21.50
M6
RMC150AA
RMC150AA
50.8
1.90
3.0
14.80
50.8
38.10
98.43
38.10
60.33
47.63
12.90
11.89
14.76
25.40
17.00
17.00
50.00
30.00
M8
RMC150BB
RMC150BB
127.0
1.90
3.0
14.80
50.8
38.10
98.43
38.10
60.33
47.63
12.90
11.89
14.76
63.50
51.51
51.51
50.00
30.00
M8
RMC150CC
RMC150CC
203.2
1.90
3.0
14.80
50.8
38.10
98.43
38.10
60.33
47.63
12.90
11.89
14.76
101.60
86.59
50.80
50.00
30.00
M8
RMC200AA
RMC200AA
63.5
3.00
4.1
19.70
63.5
50.80
123.83
47.63
76.20
60.33
17.22
15.85
19.66
31.75
21.50
21.50
65.98
37.50
M10
RMC200BB
RMC200BB
177.8
3.00
4.1
19.70
63.5
50.80
123.83
47.63
76.20
60.33
17.22
15.85
19.66
88.90
73.89
73.89
65.98
37.50
M10
RMC250AA
RMC250AA
76.2
4.10
5.3
24.60
76.2
63.50
149.23
57.15
92.08
73.03
21.54
19.81
24.59
38.10
25.00
25.00
79.00
44.00
M12
RMC250BB
RMC250BB
177.8
4.10
5.3
24.60
76.2
63.50
149.23
57.15
92.08
73.03
21.54
19.81
24.59
88.90
70.89
70.89
79.00
44.00
M12
RMC300AA
RMC300AA
88.9
5.30
6.4
29.50
88.9
76.20
174.63
69.85
104.78
85.73
25.83
23.77
29.49
44.45
32.50
32.50
92.50
57.00
M12
RMC300BB
RMC300BB
152.4
5.30
6.4
29.50
88.9
76.20
174.63
69.85
104.78
85.73
25.83
23.77
29.49
76.20
58.19
58.19
92.50
57.00
M12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表