피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
피드백
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
피드백
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
표준별
언어선택:
Deutsch
English
English
품질보증 정보
카탈로그: Alfa Laval
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Standard, Balanced Lower Plug, Spiral Clean None, No Leakage Chamber Cleaning, DN-65 - Mixproof Valve
Alfa Laval
Valves
Mixproof Valves
Unique Mixproof Valves
Standard
Balanced Lower Plug
Spiral Cleaning none
No Spiral Cleaning Leakage chamber
Powered by
CAD모델 선택
{alfalaval/valves/mixproof/mixproof_valves_row/standard/balanced_lower/spiral_none/no_leakage/mixproof_st_cas12l_cas13n_cas14n_065_asmtab.prj},{NB=9613100393},{IDNR=9613100393},{CODE=MP(2):SF065065NW219BNNNNELNNL3XXXXX},{EOLDATE=}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Valves Order Code
ⁿ/ₐ
CODE
CAS CODE INPUT
ⁿ/ₐ
PRODUCT
Product Type
ⁿ/ₐ
CAS2VIS
Lower Valve body size
ⁿ/ₐ
CAS3VIS
Upper Valve body size
ⁿ/ₐ
CAS5VIS
House configuration
ⁿ/ₐ
CAS7VIS
Fittings on ports
ⁿ/ₐ
CAS8VIS
Fittings on ports
ⁿ/ₐ
CAS9VIS
Fittings on ports
ⁿ/ₐ
CAS10VIS
Fittings on ports
ⁿ/ₐ
CAS12VIS
Plugs
ⁿ/ₐ
CAS13VIS
Spiral Cleaning of spindel
ⁿ/ₐ
CAS14VIS
Spiral cleaning of leakage chamber
ⁿ/ₐ
CAS15VIS
Internal cleaning (Seat lift)
ⁿ/ₐ
CAS16VIS
Actuator size
ⁿ/ₐ
EOLDATE
ⁿ/ₐ
9613000541
9613000541
MP(2):SF065065NW119BNNNNE...
ROW Version Standard
DN-65
DN-65
Welded houses
None
None
None
None
Lower
No
No
No
4-Basic
9613000556
9613000556
MP(2):SF065065NW111BNNNNE...
ROW Version Standard
DN-65
DN-65
Welded houses
None
None
None
None
Lower
No
No
No
4-Basic
9613000602
9613000602
MP(2):SF065065NW129BNNNNE...
ROW Version Standard
DN-65
DN-65
Welded houses
None
None
None
None
Lower
No
No
No
4-Basic
9613000632
9613000632
MP(2):SF065065NW219BNNNNE...
ROW Version Standard
DN-65
DN-65
Welded houses
None
None
None
None
Lower
No
No
No
4-Basic
9613000647
9613000647
MP(2):SF065065NW220BNNNNE...
ROW Version Standard
DN-65
DN-65
Welded houses
None
None
None
None
Lower
No
No
No
4-Basic
9613000662
9613000662
MP(2):SF065065NW229BNNNNE...
ROW Version Standard
DN-65
DN-65
Welded houses
None
None
None
None
Lower
No
No
No
4-Basic
9613000980
9613000980
MP(2):SF065065NW110BNNNNE...
ROW Version Standard
DN-65
DN-65
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
9613000995
9613000995
MP(2):SF065065NW119BNNNNE...
ROW Version Standard
DN-65
DN-65
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
9613001011
9613001011
MP(2):SF065065NW111BNNNNE...
ROW Version Standard
DN-65
DN-65
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
9613001026
9613001026
MP(2):SF065065NW112BNNNNE...
ROW Version Standard
DN-65
DN-65
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
9613001041
9613001041
MP(2):SF065065NW120BNNNNE...
ROW Version Standard
DN-65
DN-65
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
9613001056
9613001056
MP(2):SF065065NW129BNNNNE...
ROW Version Standard
DN-65
DN-65
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
9613001071
9613001071
MP(2):SF065065NW210BNNNNE...
ROW Version Standard
DN-65
DN-65
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
9613001086
9613001086
MP(2):SF065065NW219BNNNNE...
ROW Version Standard
DN-65
DN-65
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
9613001102
9613001102
MP(2):SF065065NW220BNNNNE...
ROW Version Standard
DN-65
DN-65
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
9613001117
9613001117
MP(2):SF065065NW229BNNNNE...
ROW Version Standard
DN-65
DN-65
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
9613100008
9613100008
MP(2):SF065080NW229BNNNNE...
ROW Version Standard
DN-65
DN-80
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
9613100155
9613100155
MP(2):SF065050NW229BNNNNE...
ROW Version Standard
DN-65
DN-50
Welded houses
None
None
None
None
Lower
No
No
Both
3-Basic
9613100344
9613100344
MP(2):SF065065NC022BNNNNE...
ROW Version Standard
DN-65
DN-65
Houses with clamp
None
None
None
None
Lower
No
No
Both
4-Basic
9613100383
9613100383
MP(2):SF065065NW229BNNNNN...
ROW Version Standard
DN-65
DN-65
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
9613100393
9613100393
MP(2):SF065065NW219BNNNNE...
ROW Version Standard
DN-65
DN-65
Welded houses
None
None
None
None
Lower
No
No
Lower
4-Basic
9613100505
9613100505
MP(2):SF065100NW129BNNNNE...
ROW Version Standard
DN-65
DN-100
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
9613100506
9613100506
MP(2):SF065100NW229BNNNNE...
ROW Version Standard
DN-65
DN-100
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
9613100565
9613100565
MP(2):SF065065NW229BNNNNH...
ROW Version Standard
DN-65
DN-65
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
9613101056
9613101056
MP(2):SF065080NW229BNNNNE...
ROW Version Standard
DN-65
DN-80
Welded houses
None
None
None
None
Lower
No
No
No
4-Basic
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성