您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
TP7A - Timing Pulleys - 2mm (Nominal) Circular Pitch - Aluminum Alloy Anodized
WMBerg
METRIC
Chain and Belt Drives
Max-M-Drive®
Powered by
CAD模型選擇
{wmberg/m2001/m_chain_and_belt_drives/max_m_drive_cable_drive_chain_system/a86m.prj},{NB=TP7A5MW2-22},{PN=TP7A5MW2-22},{DES=Max-M-Drive Timing Series},{CN=Master Inch/Metric Catalog},{CP=A86},{MAT=Aluminum Alloy Anodized},{P=2.0},{N=22},{TYP=W},{PD=14.23},{OD=13.7},{FD=18.8},{A=12.3},{H=9.9},{B=5.00},{GW=4.0},{A1=0.457},{A2=0.610},{PSTOL=0.010},{TYP1=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
ⁿ/ₐ
P
Pitch
[mm]
N
Number Of Grooves
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
PD
Pitch Diameter ØP.D.
[mm]
OD
Outside Diameter ØO.D.
[mm]
FD
Flange Diameter ØF.D.
[mm]
A
Overall Length
[mm]
H
Hub Diameter ØH
[mm]
B
Bore ØB (+0.04/-0.00)
[mm]
TP7A3MW2-10
TP7A3MW2-10
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
Aluminum Alloy Anodized
2.0
10
X
6.47
6.0
10.8
11.1
10.8
3.00
TP7A3MW2-11
TP7A3MW2-11
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
Aluminum Alloy Anodized
2.0
11
X
7.11
6.6
11.4
11.1
11.4
3.00
TP7A3MW2-12
TP7A3MW2-12
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
Aluminum Alloy Anodized
2.0
12
X
7.76
7.3
12.2
11.1
12.2
3.00
TP7A3MW2-14
TP7A3MW2-14
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
Aluminum Alloy Anodized
2.0
14
X
9.06
8.5
13.5
11.1
13.5
3.00
TP7A5MW2-15
TP7A5MW2-15
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
Aluminum Alloy Anodized
2.0
15
X
9.70
9.2
14.1
11.1
14.1
5.00
TP7A5MW2-16
TP7A5MW2-16
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
Aluminum Alloy Anodized
2.0
16
X
10.35
9.8
14.7
11.1
14.7
5.00
TP7A5MW2-18
TP7A5MW2-18
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
Aluminum Alloy Anodized
2.0
18
W
11.64
11.1
16.1
12.3
7.9
5.00
TP7A5MW2-20
TP7A5MW2-20
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
Aluminum Alloy Anodized
2.0
20
W
12.94
12.4
17.4
12.3
9.2
5.00
TP7A5MW2-21
TP7A5MW2-21
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
Aluminum Alloy Anodized
2.0
21
W
13.58
13.1
18.0
12.3
9.9
5.00
TP7A5MW2-22
TP7A5MW2-22
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
Aluminum Alloy Anodized
2.0
22
W
14.23
13.7
18.8
12.3
9.9
5.00
TP7A6MW2-24
TP7A6MW2-24
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
Aluminum Alloy Anodized
2.0
24
W
15.52
15.0
20.1
13.1
11.2
6.00
TP7A6MW2-28
TP7A6MW2-28
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
Aluminum Alloy Anodized
2.0
28
W
18.11
17.6
21.8
13.1
12.5
6.00
TP7A6MW2-30
TP7A6MW2-30
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
Aluminum Alloy Anodized
2.0
30
W
19.40
18.9
24.0
13.1
13.9
6.00
TP7A6MW2-32
TP7A6MW2-32
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
Aluminum Alloy Anodized
2.0
32
W
20.70
20.2
25.4
13.1
15.2
6.00
TP7A6MW2-36
TP7A6MW2-36
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
Aluminum Alloy Anodized
2.0
36
W
23.29
22.8
28.1
13.1
17.2
6.00
TP7A6MW2-40
TP7A6MW2-40
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
Aluminum Alloy Anodized
2.0
40
W
25.87
25.4
30.7
13.5
19.2
6.00
TP7A6MW2-42
TP7A6MW2-42
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
Aluminum Alloy Anodized
2.0
42
W
27.17
26.7
32.0
13.5
20.5
6.00
TP7A6MW2-44
TP7A6MW2-44
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
Aluminum Alloy Anodized
2.0
44
W
28.46
28.0
33.4
13.5
21.8
6.00
TP7A6MW2-48
TP7A6MW2-48
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
Aluminum Alloy Anodized
2.0
48
W
31.05
30.5
36.1
13.5
23.8
6.00
TP7A6MW2-60
TP7A6MW2-60
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
Aluminum Alloy Anodized
2.0
60
W
38.81
38.3
43.9
13.5
31.0
6.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表