您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
2015, 2015-PLAIN, 2015RED, 2015BLU, 2015YEL, 2015GRA, 2022, 2022-PLAIN, 2022RED, 2022BLU, 2022YEL, 2022GRA, 2025, 2025-PLAIN, 2025RED, 2025BLU, 2025YEL, 2025GRA, 2026, 2026-PLAIN, 2026RED, 2026BLU, 2026YEL, 2026GRA, 2028, 2028-PLAIN, 2028RED, 2028BLU, 2028YEL, 2028GRA - 2030, 2030-PLAIN, 2030RED, 2030BLU, 2030YEL, 2030GRA, 2035, 2035-PLAIN, 2035RED, 2035BLU, 2035YEL, 2035GRA, 2045, 2045-PLAIN, 2045RED, 2045BLU, 2045YEL, 2045GRA, 2046, 2046-PLAIN, 2046RED, 2046BLU, 2046YEL, 2046GRA, 2050, 2050-PLAIN, 2050RED, 2050BLU, 2050YEL, 2050GRA, 2036, 2037 End Caps
80/20
Inch
Accessories
Powered by
CAD模型選擇
{8020/inch/accessories/2015_asmtab.prj},{NB=2036},{PN1=2036},{PN2=2036},{PRA=6},{SERIES=15 Series},{COL=},{DESC=1534 Lite End Cap (Black Only)},{SIZE=1.5\" x .75\" x 1/8\"},{MHI=3274 - Push-In Fasteners},{ROW=11.000},{A=1.50000000},{B=0.75000000},{C=0.125},{R=0.12500},{SIDERAD=0.10000},{W=.007},{PPATH=2015_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
PN
Part No.
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SIZE
Size
[Inch]
MHI
Mounting Hardware Included
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
W
Weight
[lbs.]
2015
2015
10 Series
1010 End Cap
1" x 1" x 1/8"
3272 - Push-In Fasteners
1
1
0.125
.005
2022
2022
10 Series
1012 End Cap
1" x 1" x 1/8"
3272 - Push-In Fasteners
1
1
0.100
.003
2025
2025
10 Series
1020 End Cap
1" x 2" x 1/8"
3272 - Push-In Fasteners
1
2
0.125
.010
2026
2026
10 Series
1030 End Cap
1" x 3" x 1/8"
3272 - Push-In Fasteners
1
3
0.125
.015
2028
2028
10 Series
2020 End Cap
2" x 2" x 1/8"
3272 - Push-In Fasteners
2
2
0.125
.020
2030
2030
15 Series
1515/1515 Lite End Cap
1.5" x 1.5" x 3/16"
3274 - Push-In Fasteners
1 1/2
1 1/2
0.188
.015
2035
2035
15 Series
1517 Quarter Round End Ca...
1.5" x 1.5" x 3/16"
3274 - Push-In Fasteners
1 1/2
1 1/2
0.188
.013
2045
2045
15 Series
1530/1530 Lite End Cap
1.5" x 3" x 3/16"
3274 - Push-In Fasteners
1 1/2
3
0.188
.030
2046
2046
15 Series
1545 End Cap
1.5" x 4.5" x 3/16"
3274 - Push-In Fasteners
1 1/2
4 1/2
0.188
.045
2050
2050
15 Series
3030 End Cap
3" x 3" x 3/16"
3274 - Push-In Fasteners
3
3
0.188
.065
2036
2036
15 Series
1534 Lite End Cap (Black ...
1.5" x .75" x 1/8"
3274 - Push-In Fasteners
1 1/2
3/4
0.125
.007
2037
2037
15 Series
3034 Lite End Cap (Black ...
3.0" x .75 x 1/8"
3274 - Push-In Fasteners
3
3/4
0.125
.017
2015-Plain
2015-Plain
10 Series
1010 Plain End Cap
1" x 1" x 1/8"
3272 - Push-In Fasteners
1
1
0.125
.005
2022-Plain
2022-Plain
10 Series
1012 Plain End Cap
1" x 1" x 1/8"
3272 - Push-In Fasteners
1
1
0.100
.003
2025-Plain
2025-Plain
10 Series
1020 Plain End Cap
1" x 2" x 1/8"
3272 - Push-In Fasteners
1
2
0.125
.010
2026-Plain
2026-Plain
10 Series
1030 Plain End Cap
1" x 3" x 1/8"
3272 - Push-In Fasteners
1
3
0.125
.015
2028-Plain
2028-Plain
10 Series
2020 Plain End Cap
2" x 2" x 1/8"
3272 - Push-In Fasteners
2
2
0.125
.020
2030-Plain
2030-Plain
15 Series
1515/1515 Lite Plain End ...
1.5" x 1.5" x 3/16"
3274 - Push-In Fasteners
1 1/2
1 1/2
0.188
.015
2035-Plain
2035-Plain
15 Series
1517 Quarter Round Plain ...
1.5" x 1.5" x 3/16"
3274 - Push-In Fasteners
1 1/2
1 1/2
0.188
.013
2045-Plain
2045-Plain
15 Series
1530/1530 Lite Plain End ...
1.5" x 3" x 3/16"
3274 - Push-In Fasteners
1 1/2
3
0.188
.030
2046-Plain
2046-Plain
15 Series
1545 Plain End Cap
1.5" x 4.5" x 3/16"
3274 - Push-In Fasteners
1 1/2
4 1/2
0.188
.045
2050-Plain
2050-Plain
15 Series
3030 Plain End Cap
3" x 3" x 3/16"
3274 - Push-In Fasteners
3
3
0.188
.065
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表