您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
QA認證資訊
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6312VI - CROCODILE clamp complete with stud bolt No. 6379I
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Clamps
Powered by
CAD模型選擇
{amf/mesp/704_spanneisen/amf6312vi_assmtab.prj},{NB=AMF376038_34},{BESTNR=376038},{GR=20},{B1=21},{SCH=M16x160},{SP=60},{H1=0- 40},{H1V=34},{H1MAX=40},{SW=4},{A=42},{A1=27},{A2=20},{B2=62},{L=187},{B3=30},{E1=44},{E2=44},{H2=30},{K=14},{GEW=2587},{CTN=84662020},{EAN=4020772376031},{HDEF=34},{GM=M16},{TNV=20.000},{V6379I=16160},{V6330B=24},{PPATH=6312_parts/amf6312vi_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
B1
[mm]
SCH
Studs Nr. 6379I
ⁿ/ₐ
SP
Clamping force
[kN]
H1
[mm]
SW
Width across flats
[mm]
A
[mm]
A1
[mm]
A2
[mm]
B2
[mm]
L
[mm]
B3
[mm]
E1
[mm]
E2
[mm]
H2
[mm]
K
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
375956
375956
12
13
M12x100
30
0- 30
4
27
17
12
44
115
30
25
30
18
11
639
84662020
4020772375959
yes
no
14.06.2023
yes
375972
375972
12
13
M12x125
30
0- 55
4
27
17
12
44
115
30
25
30
18
11
659
84662020
4020772375973
yes
no
14.06.2023
yes
375998
375998
16
17
M12x125
40
0- 50
4
36
21
17
55
150
41
35
36
20
12
1535
84662020
4020772375997
yes
no
14.06.2023
yes
376004
376004
16
17
M12x160
40
0- 70
4
36
21
17
55
150
41
35
36
20
12
1558
84662020
4020772376000
yes
no
14.06.2023
yes
376012
376012
16
17
M16x125
40
0- 40
4
36
21
17
55
150
41
35
36
20
12
1660
84662020
4020772376017
yes
no
14.06.2023
yes
376020
376020
16
17
M16x160
40
0- 70
4
36
21
17
55
150
41
35
36
20
12
1718
84662020
4020772376024
yes
no
14.06.2023
yes
376038
376038
20
21
M16x160
60
0- 40
4
42
27
20
62
187
30
44
44
30
14
2587
84662020
4020772376031
yes
no
14.06.2023
yes
376046
376046
20
21
M16x200
60
0- 80
4
42
27
20
62
187
30
44
44
30
14
2625
84662020
4020772376048
yes
no
14.06.2023
yes
376053
376053
20
21
M20x160
60
0- 40
5
42
27
20
62
187
30
44
44
30
14
2745
84662020
4020772376055
yes
no
14.06.2023
yes
376061
376061
20
21
M20x200
60
0- 80
5
42
27
20
62
187
30
44
44
30
14
2834
84662020
4020772376062
yes
no
14.06.2023
yes
376079
376079
24
25
M20x200
75
0- 70
5
51
34
24
70
235
30
60
47
31
17
4072
84662020
4020772376079
yes
no
14.06.2023
yes
376087
376087
24
25
M20x250
75
0- 100
5
51
34
24
70
235
30
60
47
31
17
4172
84662020
4020772376086
yes
no
14.06.2023
yes
376103
376103
24
25
M24x200
75
0- 50
5
51
34
24
70
235
30
60
47
31
17
4374
84662020
4020772376109
yes
no
14.06.2023
yes
376095
376095
24
25
M24x250
75
0- 100
5
51
34
24
70
235
30
60
47
31
17
4524
84662020
4020772376093
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表