您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt pulleys with pilot bore 8M-20 - HTD Timing belt pulleys
BEA Ingranaggi
Pulleys
Timing Belt Pulleys
T. Belt Pulleys with Pilot Bore
Timing belt pulleys with pilot bore 8M
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_pulleys/t_belt_pulleys_with_pilot_bore/t_belt_pulleys_with_pilot_bore_8m/t_belt_pulleys_with_pilot_bore_8m20_asmtab.prj},{NB=42020040},{DESCRIPTION=40 8M 20},{CNSORDERNO=42020040},{TYPE=2F},{MAT=St},{Z=40},{DP=101.86},{DE=100.49},{DF=106},{DM=75},{DI=0},{F=28},{L=38},{D=14},{N=321},{KG=1.85},{I=90.0},{VER=20},{PPATH=t_belt_pulleys_with_pilot_bore_8m_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
42020022
22 8M 20
42020022
2F
St
22
56.02
54.65
60
43
0
28
38
12
308
0.54
42020024
24 8M 20
42020024
2F
St
24
61.11
59.74
66
45
0
28
38
12
310
0.65
42020026
26 8M 20
42020026
2F
St
26
66.21
64.84
71
48
0
28
38
12
311
0.80
42020028
28 8M 20
42020028
2F
St
28
71.30
70.08
75
50
0
28
38
14
312
0.88
42020030
30 8M 20
42020030
2F
St
30
76.39
75.13
83
55
0
28
38
14
314
1.00
42020032
32 8M 20
42020032
2F
St
32
81.49
80.16
87
60
0
28
38
14
315
1.20
42020034
34 8M 20
42020034
2F
St
34
86.58
85.21
91
66
0
28
38
14
316
1.40
42020036
36 8M 20
42020036
2F
St
36
91.67
90.30
98
70
0
28
38
14
319
1.60
42020038
38 8M 20
42020038
2F
St
38
96.77
95.39
103
75
0
28
38
14
320
1.70
42020040
40 8M 20
42020040
2F
St
40
101.86
100.49
106
75
0
28
38
14
321
1.85
42020044
44 8M 20
42020044
2F
St
44
112.05
110.67
119
75
0
28
38
14
325
2.10
42020048
48 8M 20
42020048
2F
St
48
122.23
120.86
127
75
0
28
38
14
327
2.50
42020056
56 8M 20
42020056
3F
St
56
142.60
141.23
148
80
116
28
38
14
333
2.82
42020064
64 8M 20
42020064
3F
St
64
162.97
161.60
168
80
137
28
38
14
338
3.22
42020072
72 8M 20
42020072
3F
St
72
183.35
181.97
192
80
158
28
38
14
340
3.74
42020080
80 8M 20
42020080
3
GG
80
203.72
202.35
0
90
180
28
38
14
0
3.78
42020090
90 8M 20
42020090
3
GG
90
229.18
227.81
0
90
204
28
38
14
0
4.57
42020112
*112 8M 20
42020112
4
GG
112
285.21
283.83
0
90
254
28
38
18
0
0.00
42020144
*144 8M 20
42020144
4
GG
144
366.69
365.32
0
90
336
28
38
20
0
0.00
42020168
*168 8M 20
42020168
4
GG
168
427.81
426.44
0
100
400
28
38
20
0
0.00
42020192
*192 8M 20
42020192
4
GG
192
488.92
487.55
0
100
460
28
38
20
0
0.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表