您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt pulleys for taper bushes 5M - HTD timing belt pulleys for taper bushes
BEA Ingranaggi
Pulleys
Timing Belt Pulleys
T. Belt Pulleys for Taper Bushes
Timing belt pulleys for taper bushes 5M
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_pulleys/t_belt_pulleys_for_taper_bushes/t_belt_pulleys_for_taper_bushes_5m/t_belt_pulleys_for_taper_bushes_5m_asmtab.prj},{NB=46015048},{DESCRIPTION=TL 48 5M 15},{CNSORDERNO=46015048},{TYPE=10F},{MAT=St},{Z=48},{TAPERBUSH=1210},{HM=32},{DP=76.39},{DE=75.25},{DF=83},{DM=59},{DI=0},{F=22},{L=25},{R=3},{N=219},{I=68.0},{KG=0.46},{PPATH=t_belt_pulleys_for_taper_bushes_5m_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
TAPERBUSH
Taper bushes
ⁿ/ₐ
HM
Hole max.
[mm]
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
R
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
46015034
TL 34 5M 15
46015034
15F
St
34
1008
25
54.11
52.97
57
0
0
22
22
0
213
0.20
46015036
TL 36 5M 15
46015036
15F
St
36
1108
25
57.30
56.15
60
0
0
22
22
0
214
0.25
46015038
TL 38 5M 15
46015038
15F
St
38
1108
25
60.48
59.34
66
0
0
22
22
0
216
0.30
46015040
TL 40 5M 15
46015040
15F
St
40
1108
25
63.66
62.52
71
0
0
22
22
0
217
0.35
46015044
TL 44 5M 15
46015044
15F
St
44
1108
25
70.03
68.89
75
0
0
22
22
0
218
0.40
46015048
TL 48 5M 15
46015048
10F
St
48
1210
32
76.39
75.25
83
59
0
22
25
3
219
0.46
46015056
TL 56 5M 15
46015056
10F
St
56
1210
32
89.13
87.99
93
70
0
22
25
3
222
0.60
46015064
TL 64 5M 15
46015064
10F
St
64
1210
32
101.86
100.72
106
80
0
22
25
3
224
0.80
46015072
TL 72 5M 15
46015072
10
St
72
1610
42
114.59
113.45
0
92
0
22
25
3
0
1.20
46015080
TL 80 5M 15
46015080
10
St
80
1610
42
127.32
126.18
0
92
0
22
25
3
0
1.76
46015090
TL 90 5M 15
46015090
10
St
90
1610
42
143.24
142.10
0
92
0
22
25
3
0
2.32
46015112
TL112 5M 15
46015112
10
St
112
2012
50
178.25
177.11
0
110
0
20
32
12
0
3.72
46015136
TL136 5M 15
46015136
13
St
136
2012
50
216.45
215.31
0
110
199
20
32
6
0
3.82
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表