您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
LKB-2 Actuator DN32 - Butterfly Valve
Alfa Laval
Valves
Butterfly Valve
LKB-2
Pneumatic
Powered by
CAD模型選擇
{alfalaval/valves/butterfly/lkb_2/actuator/butterfly_lkb2_act_d32_asmtab.prj},{NB=9612628733},{IDNR=9612628733},{PRODUCT=LKB-2 DIN Welding ends NW32 EPDM 316L LKLA 085 NO},{IDNR1=9612075023},{IDNR2=9611416304},{IDNR3=9611416470},{INFO=data sheet},{CAS1VIS=LKB-2},{CAS2VIS=DIN},{CAS3VIS=Welding},{CAS4VIS=Welding},{CAS5VIS=NW32},{CAS6VIS=EPDM},{CAS7VIS=316L},{CAS8VIS=LKLA},{CAS9VIS=085},{CAS10VIS=indication},{CAS11VIS=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
PRODUCT
Product description
ⁿ/ₐ
IDNR1
Valve
ⁿ/ₐ
IDNR2
Actuator
ⁿ/ₐ
IDNR3
Bracket
ⁿ/ₐ
CAS1VIS
Valve type
ⁿ/ₐ
CAS2VIS
Standard
ⁿ/ₐ
CAS3VIS
Connection 1
ⁿ/ₐ
CAS4VIS
Connection 2
ⁿ/ₐ
CAS5VIS
Size
ⁿ/ₐ
CAS6VIS
Sealing
ⁿ/ₐ
CAS7VIS
Material
ⁿ/ₐ
CAS8VIS
Actuation
ⁿ/ₐ
CAS9VIS
Actuator
ⁿ/ₐ
CAS10VIS
Indication
ⁿ/ₐ
CAS11VIS
Top unit type
ⁿ/ₐ
9612628715
9612628715
LKB-2 DIN Male/Weld NW32 ...
9612075116
9611416304
9611416470
LKB-2
DIN
Male
Weld
NW32
EPDM
304
LKLA
085
indication
9612628723
9612628723
LKB-2 DIN Welding ends NW...
9612075016
9611416304
9611416470
LKB-2
DIN
Welding
Welding
NW32
EPDM
304
LKLA
085
indication
9612628733
9612628733
LKB-2 DIN Welding ends NW...
9612075023
9611416304
9611416470
LKB-2
DIN
Welding
Welding
NW32
EPDM
316L
LKLA
085
indication
9612628762
9612628762
LKB-2 DIN Male/Weld NW32 ...
9612075116
9611416301
9611416470
LKB-2
DIN
Male
Weld
NW32
EPDM
304
LKLA
085
indication
9612628763
9612628763
LKB-2 DIN Welding ends NW...
9612075016
9611416301
9611416470
LKB-2
DIN
Welding
Welding
NW32
EPDM
304
LKLA
085
indication
9612628766
9612628766
LKB-2 DIN Welding ends NW...
9612075023
9611416301
9611416470
LKB-2
DIN
Welding
Welding
NW32
EPDM
316L
LKLA
085
indication
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表