您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
Tapered Bore
NSK Rolling Bearing
Rolling Bearings
Self-Aligning Ball Bearings
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/self_aliging_bb/tapered_bore_asmtab.prj},{NB=NSK_2212K},{IDNR=},{STAN=-},{ORDER=2212K},{SD=60},{X=60},{D=110},{DD=110},{B=28},{R=1.5},{SDE1=94.290},{DI1=76.7},{CR1=34000},{COR1=12600},{CR2=3500},{COR2=1290},{LG=5300},{LO=6300},{DA1=68.0},{DA2=102.0},{RA=1.5},{E=0.28},{Y2=3.5},{Y3=2.3},{Y0=2.4},{MASS=1.030},{SC=1},{PPATH=tapered_bore_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STAN
Standard
ⁿ/ₐ
ORDER
Bearing No.
ⁿ/ₐ
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
B
Width
[mm]
R
Chamfer Dimension
[mm]
CR1
Basic Dynamic Load Ratings
[N]
COR1
Basic Static Load Ratings
[N]
CR2
Basic Dynamic Load Ratings
[kgf]
COR2
Basic Static Load Ratings
[kgf]
LG
Limiting Speed Grease
[rpm]
LO
Limiting Speed Oil
[rpm]
DA1
Abutment and Fillet Dimensions min.
[mm]
DA2
Abutment and Fillet Dimensions max.
[mm]
RA
Abutment and Fillet Dimensions max.
[mm]
E
Constant
ⁿ/ₐ
Y2
Axial load factors
ⁿ/ₐ
Y3
Axial load factors
ⁿ/ₐ
Y0
Axial load factors
ⁿ/ₐ
MASS
Mass
[kg]
1204K
-
1204K
20
47
14
1.0
10000
2610
1020
266
14000
17000
25.0
42.0
1.0
0.29
3.4
2.2
2.3
0.120
2204K
-
2204K
20
47
18
1.0
12800
3300
1310
340
14000
17000
25.0
42.0
1.0
0.47
2.1
1.3
1.4
0.133
1304K
-
1304K
20
52
15
1.1
12600
3350
1280
340
12000
15000
26.5
45.5
1.0
0.29
3.4
2.2
2.3
0.165
2304K
-
2304K
20
52
21
1.1
18500
4700
1880
480
11000
14000
26.5
45.5
1.0
0.50
1.9
1.2
1.3
0.193
1205K
-
1205K
25
52
15
1.0
12200
3300
1250
335
12000
14000
30.0
47.0
1.0
0.28
3.5
2.3
2.4
0.140
2205K
-
2205K
25
52
18
1.0
12400
3450
1270
350
12000
14000
30.0
47.0
1.0
0.41
2.4
1.5
1.6
0.150
1305K
-
1305K
25
62
17
1.1
18200
5000
1850
510
10000
13000
31.5
55.5
1.0
0.28
3.5
2.3
2.4
0.255
2305K
-
2305K
25
62
24
1.1
24900
6600
2530
675
9500
12000
31.5
55.5
1.0
0.46
2.1
1.4
1.4
0.319
1206K
-
1206K
30
62
16
1.0
15800
4650
1610
475
10000
12000
35.0
57.0
1.0
0.25
3.9
2.5
2.6
0.220
2206K
-
2206K
30
62
20
1.0
15300
4550
1560
460
10000
12000
35.0
57.0
1.0
0.38
2.5
1.6
1.7
0.249
1306K
-
1306K
30
72
19
1.1
21400
6300
2190
645
8500
11000
36.5
65.5
1.0
0.26
3.7
2.4
2.5
0.385
2306K
-
2306K
30
72
27
1.1
32000
8750
3250
895
8000
10000
36.5
65.5
1.0
0.44
2.2
1.4
1.5
0.480
1207K
-
1207K
35
72
17
1.1
15900
5100
1620
520
8500
10000
41.5
65.5
1.0
0.23
4.2
2.7
2.8
0.320
2207K
-
2207K
35
72
23
1.1
21700
6600
2210
675
8500
10000
41.5
65.5
1.0
0.37
2.6
1.7
1.8
0.378
1307K
-
1307K
35
80
21
1.5
25300
7850
2580
800
7500
9500
43.0
72.0
1.5
0.26
3.8
2.5
2.6
0.510
2307K
-
2307K
35
80
31
1.5
40000
11300
4100
1150
7100
9000
43.0
72.0
1.5
0.46
2.1
1.4
1.4
0.642
1208K
-
1208K
40
80
18
1.1
19300
6500
1970
665
7500
9000
46.5
73.5
1.0
0.22
4.3
2.8
2.9
0.415
2208K
-
2208K
40
80
23
1.1
22400
7350
2290
750
7500
9000
46.5
73.5
1.0
0.33
3.0
1.9
2.0
0.477
1308K
-
1308K
40
90
23
1.5
29800
9700
3050
990
6700
8500
48.0
82.0
1.5
0.24
4.0
2.6
2.7
0.715
2308K
-
2308K
40
90
33
1.5
45500
13500
4650
1380
6300
8000
48.0
82.0
1.5
0.43
2.3
1.5
1.5
0.889
1209K
-
1209K
45
85
19
1.1
22000
7350
2240
750
7100
8500
51.5
78.5
1.0
0.21
4.7
3.0
3.1
0.465
2209K
-
2209K
45
85
23
1.1
23300
8150
2380
830
7100
8500
51.5
78.5
1.0
0.30
3.2
2.1
2.2
0.522
1309K
-
1309K
45
100
25
1.5
38500
12700
3900
1300
6000
7500
53.0
92.0
1.5
0.25
4.0
2.6
2.7
0.955
2309K
-
2309K
45
100
36
1.5
55000
16700
5600
1700
5600
7100
53.0
92.0
1.5
0.41
2.4
1.5
1.6
1.200
1210K
-
1210K
50
90
20
1.1
22800
8100
2330
830
6300
8000
56.5
83.5
1.0
0.21
4.7
3.1
3.2
0.525
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表