您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
DIN 648 - Self-Lubricating Rod End Bearings, Steel, With Threaded Stem
JW Winco
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Ball joint heads
DIN 648
DIN 648 S
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_6/ball_joint_heads/din648/din648_s/din648_s_asmtab.prj},{NB=Self-Lubricating Rod End Bearing DIN 648-14-M14-36 (0)},{PARTNUMBER=DIN 648-14-M14-36},{ITEMID=648-14-M14-36},{D1=14},{D2=M14},{DG=14.000},{B1=19},{B2=13.50},{D3=16.8},{D4=36},{L1=60},{L2=78},{L3=36},{W=0},{WX=15},{WEIGHT=0.0000},{CTN=8483308055},{ROHS=},{INFOWINCO=Produktdetails},{PPATH=din648_s_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
H7 Bore
[mm]
D2
Thread
ⁿ/ₐ
B1
[mm]
B2
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Self-Lubricating Rod End ...
DIN 648-5-M5-19
5
M5
8
6.00
7.7
18
33
42
19
0.0000
8483308055
Self-Lubricating Rod End ...
DIN 648-5-M5L-19
5
M5L
8
6.00
7.7
18
33
42
19
0.0000
8483308055
Self-Lubricating Rod End ...
DIN 648-6-M6-21
6
M6
9
6.75
8.9
20
36
46
21
0.0000
8483308055
Self-Lubricating Rod End ...
DIN 648-6-M6L-21
6
M6L
9
6.75
8.9
20
36
46
21
0.0000
8483308055
Self-Lubricating Rod End ...
DIN 648-8-M8-25
8
M8
12
9.00
10.4
24
42
54
25
0.0000
8483308055
Self-Lubricating Rod End ...
DIN 648-8-M8L-25
8
M8L
12
9.00
10.4
24
42
54
25
0.0000
8483308055
Self-Lubricating Rod End ...
DIN 648-10-M10-28
10
M10
14
10.50
12.9
28
48
62
28
0.0000
8483308055
Self-Lubricating Rod End ...
DIN 648-10-M10L-28
10
M10L
14
10.50
12.9
28
48
62
28
0.0000
8483308055
Self-Lubricating Rod End ...
DIN 648-12-M12-32
12
M12
16
12.00
15.4
32
54
70
32
0.0000
8483308055
Self-Lubricating Rod End ...
DIN 648-12-M12L-32
12
M12L
16
12.00
15.4
32
54
70
32
0.0000
8483308055
Self-Lubricating Rod End ...
DIN 648-12-M12x1,25-32
12
M12x1,25
16
12.00
15.4
32
54
70
32
0.0000
8483308055
Self-Lubricating Rod End ...
DIN 648-12-M12x1,25L-32
12
M12x1,25L
16
12.00
15.4
32
54
70
32
0.0000
8483308055
Self-Lubricating Rod End ...
DIN 648-14-M14-36
14
M14
19
13.50
16.8
36
60
78
36
0.0000
8483308055
Self-Lubricating Rod End ...
DIN 648-14-M14L-36
14
M14L
19
13.50
16.8
36
60
78
36
0.0000
8483308055
Self-Lubricating Rod End ...
DIN 648-16-M16-37
16
M16
21
15.00
19.3
42
66
87
37
0.0000
8483308055
Self-Lubricating Rod End ...
DIN 648-16-M16L-37
16
M16L
21
15.00
19.3
42
66
87
37
0.0000
8483308055
Self-Lubricating Rod End ...
DIN 648-18-M18x1,5-41
18
M18x1,5
23
16.50
21.8
46
72
95
41
0.0000
8483308055
Self-Lubricating Rod End ...
DIN 648-18-M18x1,5L-41
18
M18x1,5L
23
16.50
21.8
46
72
95
41
0.0000
8483308055
Self-Lubricating Rod End ...
DIN 648-20-M20x1,5-45
20
M20x1,5
25
18.00
24.3
50
78
103
45
0.0000
8483308055
Self-Lubricating Rod End ...
DIN 648-20-M20x1,5L-45
20
M20x1,5L
25
18.00
24.3
50
78
103
45
0.0000
8483308055
Self-Lubricating Rod End ...
DIN 648-22-M22x1,5-48
22
M22x1,5
28
20.00
25.8
54
84
111
48
0.0000
8483308055
Self-Lubricating Rod End ...
DIN 648-22-M22x1,5L-48
22
M22x1,5L
28
20.00
25.8
54
84
111
48
0.0000
8483308055
Self-Lubricating Rod End ...
DIN 648-25-M24x2-58
25
M24x2
31
22.00
29.6
60
94
124
58
0.0000
8483308055
Self-Lubricating Rod End ...
DIN 648-25-M24x2L-58
25
M24x2L
31
22.00
29.6
60
94
124
58
0.0000
8483308055
Self-Lubricating Rod End ...
DIN 648-30-M30x2-71
30
M30x2
37
25.00
34.8
70
110
145
71
0.0000
8483308055
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表