您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Couplings ''GEB'' hub ''B'' - Torsional flexible couplings - ''GEB''
BEA Ingranaggi
Couplings
Torsional flexible couplings ''GEB''
Couplings ''GEB''
Powered by
CAD模型選擇
{bea/couplings/torsional_flexible_couplings_geb/couplings_geb/hub_b.prj},{NB=GEB1B042},{DESCRIPTION=GEB 42-55},{CNSORDERNO=GEB1B042},{PH=0},{DMAX=55},{C=50},{D=95},{E=26},{F=46},{M=75},{M1=94},{N=20},{R=40.0},{S=3.0},{L=126},{J=50.0},{KG=2.30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
PH
Pre-hole
[mm]
DMAX
Max hole diameter (d)
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
M
[mm]
M1
[mm]
N
[mm]
R
[mm]
S
[mm]
L
[mm]
J
Moment of inertia with hubs A/B and max bore diameter
[kg/cm^2]
KG
[kg]
GEB1B019
GEB 19-24*
GEB1B019
0
24
25
40
16
18
30
40
12
19.0
2.0
66
0.8
0.25
GEB1B024
GEB 24-32
GEB1B024
0
32
30
55
18
27
40
55
14
24.0
2.0
78
3.0
0.55
GEB1B028
GEB 28-38
GEB1B028
0
38
35
65
20
30
48
65
15
27.5
2.5
90
7.0
0.85
GEB1B038
GEB 38-45
GEB1B038
0
45
45
80
24
38
66
78
18
36.5
3.0
114
20.0
1.65
GEB1B042
GEB 42-55
GEB1B042
0
55
50
95
26
46
75
94
20
40.0
3.0
126
50.0
2.30
GEB1B048
GEB 48-60
GEB1B048
0
60
56
105
28
51
85
104
21
45.0
3.5
140
80.0
3.10
GEB1B055
GEB 55-70
GEB1B055
0
70
65
120
30
60
98
118
22
52.0
4.0
160
160.0
4.50
GEB1B065
GEB 65-75
GEB1B065
0
75
75
135
35
68
115
134
26
61.0
4.5
185
310.0
6.80
GEB1B075
GEB 75-90
GEB1B075
0
90
85
160
40
80
135
158
30
69.0
5.0
210
680.0
10.80
GEB1B090
GEB 90-100
GEB1B090
38
100
100
200
45
100
160
180
34
81.0
5.5
245
1590.0
15.80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表