您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.2LE S10 - ANSI Seamless welding SCH10S BENDS Stainless steel 304L or 316L
FG INOX
Industry
Welding accessories
ISO, Metric, ANSI Welding bends
Powered by
CAD模型選擇
{fginox/industrie/welding_accessories/iso_metric_ansi_welding_bends/i_2le_s10.prj},{NB=fginox_2LE219S10},{REF=2LE219S10},{DN=8\"},{D=219.1},{R=305},{E=3.76},{WEIGHT=10.000},{NATURE=304L}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
D
ø
ⁿ/ₐ
R
ⁿ/ₐ
E
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - 2LE21S10
2LE21S10
1/2"
21.3
38
2.11
0.061
304L
FG INOX - 2LE26S10
2LE26S10
3/4"
26.7
38
2.11
0.078
304L
FG INOX - 2LE33S10
2LE33S10
1"
33.4
38
2.77
0.128
304L
FG INOX - 2LE42S10
2LE42S10
1"1/4
42.2
48
2.77
0.206
304L
FG INOX - 2LE48S10
2LE48S10
1"1/2
48.3
57
2.77
0.283
304L
FG INOX - 2LE60S10
2LE60S10
2"
60.3
76
2.77
0.478
304L
FG INOX - 2LE73S10
2LE73S10
2"1/2
73.0
95
3.05
0.812
304L
FG INOX - 2LE88S10
2LE88S10
3"
88.9
114
3.05
1.140
304L
FG INOX - 2LE114S10
2LE114S10
4"
114.3
152
3.05
1.970
304L
FG INOX - 2LE141S10
2LE141S10
5"
141.3
190
3.40
3.420
304L
FG INOX - 2LE168S10
2LE168S10
6"
168.3
229
3.40
4.870
304L
FG INOX - 2LE219S10
2LE219S10
8"
219.1
305
3.76
10.000
304L
FG INOX - 4LE21S10
4LE21S10
1/2"
21.3
38
2.11
0.061
316L
FG INOX - 4LE26S10
4LE26S10
3/4"
26.7
38
2.11
0.078
316L
FG INOX - 4LE33S10
4LE33S10
1"
33.4
38
2.77
0.128
316L
FG INOX - 4LE42S10
4LE42S10
1"1/4
42.2
48
2.77
0.206
316L
FG INOX - 4LE48S10
4LE48S10
1"1/2
48.3
57
2.77
0.283
316L
FG INOX - 4LE60S10
4LE60S10
2"
60.3
76
2.77
0.478
316L
FG INOX - 4LE73S10
4LE73S10
2"1/2
73.0
95
3.05
0.812
316L
FG INOX - 4LE88S10
4LE88S10
3"
88.9
114
3.05
1.140
316L
FG INOX - 4LE114S10
4LE114S10
4"
114.3
152
3.05
1.970
316L
FG INOX - 4LE141S10
4LE141S10
5"
141.3
190
3.40
3.420
316L
FG INOX - 4LE168S10
4LE168S10
6"
168.3
229
3.40
4.870
316L
FG INOX - 4LE219S10
4LE219S10
8"
219.1
305
3.76
10.000
316L
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表