您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
可提供的產品目錄語言:
čeština
dansk
Deutsch
English
español
suomi
français
italiano
Nederlands
polski
português
русский
slovenščina
svenska
English
QA認證資訊
目錄: Wilo
Created: 23.04.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wilo
36m³/h (nominal flow), PN25
Wilo
Multistage vertical in-line pumps
Helix EXCEL
Powered by
CAD模型選擇
{wilo/40288a8a54ce361f0154de0841f9285f/40288a8a54ce361f0154de084aee3eb7/8ae2819c5d728b37015d88089244169a.prj},{NB=Helix EXCEL 3601-2/16/V/KS 4162473(350)},{ARTICLE_ID=4162473},{EF014904=0},{EF014905=0},{EF000991=58.0},{EF000992=26.48},{EF020449=16.0},{EF000536=0},{EF003977=400},{EF000351=3},{EF000001=6.40},{EF012425=3.2},{EF013710=0.7},{EF001642=3500.0},{EF007178=0},{EF007179=0},{EF016383=0},{EF016385=0},{EF016386=0},{EF016387=0},{EF016388=0},{EF016389=0},{EF016390=0},{EF003626=0},{EF007521=0},{EF016392=0},{EF016393=0},{EF023182=-15.0},{EF002386=-15.0},{EF025503=65},{EF025504=65},{EF004265=320.0},{EF023086=895.0},{EF000167=75.9},{A=0},{A1=22.5},{A2=22.5},{B1=20},{B2=20},{BO1=0},{BO2=0},{D1=185},{D2=185},{DO1=71},{DO2=71},{D21=18},{D22=18},{D41=108},{D42=108},{DN1=65},{DN2=65},{F1=3.0},{LOD=350}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTICLE_ID
Article number
ⁿ/ₐ
ARTICLE_NAME
Type code
ⁿ/ₐ
MANUFACTURER_NAME
Manufacturer
ⁿ/ₐ
DESCRIPTION_SHORT
Short text
ⁿ/ₐ
DESCRIPTION_LONG
Tender text
ⁿ/ₐ
PRODUCT_DESCRIPTION
Product description
ⁿ/ₐ
ETIM_CLASS__EC_
ETIM Class (EC)
ⁿ/ₐ
EF000010
Model
ⁿ/ₐ
EF023038
Pump casing material
ⁿ/ₐ
EF023143
Quality class of pump casing
ⁿ/ₐ
EF011652
Material pump wheel
ⁿ/ₐ
EF024149
Material pump wheel
ⁿ/ₐ
EF004250
Material of connection
ⁿ/ₐ
EF025877
Material quality connection
ⁿ/ₐ
EF014904
Volume flow rate (BEP)
[m³/h]
EF014905
Head at flow rate (BEP)
[kPa]
EF000991
Max. discharge flow
[m³/h]
EF000992
Max. static height
[m]
EF020449
Max. operating pressure
[bar]
EF003701
Electrical connection
ⁿ/ₐ
EF000536
Cable length
[mm]
EF003977
Rated voltage
[V]
EF000351
Number of phases
ⁿ/ₐ
EF005455
Frequency
[Hz]
EF000001
Nominal current
[A]
EF012425
Motor power output (P2) per motor
[kW]
EF013710
Minimum Efficiency Index (MEI)
ⁿ/ₐ
EF023092
Insulation class acc. to IEC
ⁿ/ₐ
EF001642
Rotational speed
[1/min]
EF020121
Motor speed control
ⁿ/ₐ
EF020120
Type of speed control
ⁿ/ₐ
EF023093
Motor with extended shaft
ⁿ/ₐ
EF015266
Communication
ⁿ/ₐ
EF007178
Radio standard Bluetooth
ⁿ/ₐ
EF007179
Radio standard 2G / 3G / 4G
ⁿ/ₐ
EF016383
Radio standard 2G / 3G / 4G
ⁿ/ₐ
EF016385
Radio standard 5G
ⁿ/ₐ
EF016386
Interface signal 0-10 V / 2-10 V
ⁿ/ₐ
EF016387
Interface signal 0-20 mA / 4-20 mA
ⁿ/ₐ
EF016388
Interface PT100 / PT1000 / PTC
ⁿ/ₐ
EF016389
Interface Pulse Width Modulation (PWM)
ⁿ/ₐ
EF016390
Interface pulse counter
ⁿ/ₐ
EF003626
Potential free switch contact
ⁿ/ₐ
EF007314
With communication interface RS-485
ⁿ/ₐ
EF007312
With communication interface RS-232
ⁿ/ₐ
EF007521
Supporting protocol for EtherNet/IP
ⁿ/ₐ
EF003055
Supporting protocol for KNX
ⁿ/ₐ
EF003052
Supporting protocol for PROFIBUS
ⁿ/ₐ
EF007525
Supporting protocol for PROFINET IO
ⁿ/ₐ
EF016391
Supporting protocol for CAN/CANOpen
ⁿ/ₐ
EF016392
Supporting protocol for Modbus TCP
ⁿ/ₐ
EF016393
Supporting protocol for Modbus RTU
ⁿ/ₐ
EF016394
Supporting protocol for BACnet MS/TP
ⁿ/ₐ
EF016395
Supporting protocol for BACnet IP
ⁿ/ₐ
EF016396
Supporting protocol for LON/LONWorks
ⁿ/ₐ
EF016397
Supporting protocol for LIN Bus
ⁿ/ₐ
EF023182
Medium temperature (continuous)
[°C]
EF002386
Ambient temperature
[°C]
EF025116
Connection on supply side
ⁿ/ₐ
EF025117
Diameter of connection on supply side
ⁿ/ₐ
EF025503
Outer pipe diameter connection inlet side
[mm]
EF026143
Flange compression stage connection inlet
[bar]
EF014906
Connection standard inlet side
ⁿ/ₐ
EF025977
Connection outlet side
ⁿ/ₐ
EF025118
Diameter of connection on delivery side
ⁿ/ₐ
EF025504
Outer pipe diameter connection outlet side
[mm]
EF026233
Flange compression stage connection outlet
[bar]
EF014907
Connection standard outlet side
ⁿ/ₐ
EF001339
Flange shape
ⁿ/ₐ
EF020038
Self-priming
ⁿ/ₐ
EF005474
Degree of protection (IP rating)
ⁿ/ₐ
EF004265
Recess length
[mm]
EF023086
Pump height
[mm]
EF000167
Weight
[kg]
EF004663
Explosion-proof
ⁿ/ₐ
EF014908
Standard motor
ⁿ/ₐ
EF014979
Motor efficiency class
ⁿ/ₐ
EF016015
With protection against dry running
ⁿ/ₐ
EF008837
Approval
ⁿ/ₐ
MECHANICAL_SEAL
Mechanical seal
ⁿ/ₐ
EF023103
With oval counterflanges
ⁿ/ₐ
A
Angle electrical cabinet
[°]
A1
Angle to first bolt hole
[°]
A2
Angle to first bolt hole
[°]
B1
Thickness flange (incl. sealing edge)
[mm]
B2
Thickness flange (incl. sealing edge)
[mm]
BO1
Width oval flange
[mm]
BO2
Width oval flange
[mm]
D1
Outer diameter of flange
[mm]
D2
Outer diameter of flange
[mm]
DO1
Outer pipe diameter connection
[mm]
DO2
Outer pipe diameter connection
[mm]
D21
Diameter bolt hole
[mm]
D22
Diameter bolt hole
[mm]
D41
Diameter sealing edge
[mm]
D42
Diameter sealing edge
[mm]
DN1
Nominal inner diameter
[mm]
DN2
Nominal inner diameter
[mm]
F1
Thickness sealing edge
[mm]
F2
Thickness sealing edge
[mm]
H1
Pump height
[mm]
DM
Diameter motor
[mm]
H2
Height to bottom side electrical cabinet
[mm]
H3
Distance to centre connection
[mm]
H4
Distance to bottom side motor
[mm]
H5
Thickness foot
[mm]
H6
Distance to fastening
[mm]
K1
Pitch circle
[mm]
K2
Pitch circle
[mm]
L1
Connection length
[mm]
L2
Connection length
[mm]
LE4
Width electrical cabinet
[mm]
LE5
Length electrical cabinet
[mm]
LE7
Centre pump to top side electrical cabinet
[mm]
LH1
Centre-to-centre holes
[mm]
LH2
Centre-to-centre holes
[mm]
LO1
Length oval flange
[mm]
LO2
Length oval flange
[mm]
N1
Number of bolt holes
ⁿ/ₐ
N2
Number of bolt holes
ⁿ/ₐ
Z1
Working length
[mm]
Z2
Working length
[mm]
BF3
Dimensions
[mm]
BF4
Dimensions
[mm]
BF5
Dimensions
[mm]
BF6
Dimensions
[mm]
B4
Dimensions
[mm]
B5
Dimensions
[mm]
B7
Dimensions
[mm]
B8
Dimensions
[mm]
B9
Dimensions
[mm]
B10
Dimensions
[mm]
B11
Dimensions
[mm]
CF1
Dimensions
ⁿ/ₐ
CF2
Dimensions
ⁿ/ₐ
DIAMD1
Dimensions
[mm]
DIAMD2
Dimensions
[mm]
D3
Dimensions
[mm]
D4
Dimensions
[mm]
DL1
Dimensions
[mm]
DL2
Dimensions
[mm]
H0
Dimensions
[mm]
H7
Dimensions
[mm]
H8
Dimensions
[mm]
H9
Dimensions
[mm]
H10
Dimensions
ⁿ/ₐ
H11
Dimensions
[mm]
H12
Dimensions
[mm]
L4
Dimensions
[mm]
L5
Dimensions
[mm]
L7
Dimensions
[mm]
L8
Dimensions
[mm]
L9
Dimensions
[mm]
L12
Dimensions
[mm]
R1
Dimensions
[mm]
B
Angle bracket
[°]
4162473
4162473
Helix EXCEL 3601-2/16/V/K...
WILO SE
Non-self-priming, highly ...
Highly efficient high-pre...
Helix EXCEL 3601-2/16/V/K...
EC011334
Vertical
1.4409
GX2CrNiMo19-11-2
Stainless steel
X2CrNiMo17-12-2
1.4409
GX2CrNiMo19-11-2
0
0
58.0
26.48
16.0
Terminals
0
400
3
50. 60
6.40
3.2
0.7
F
3500.0
Built-in
Continuously variable
no
Prepared
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-15.0
-15.0
Flange
DN 65
65
PN 16
EN 1092-1
Flange;DN65-PN16-EN1092-1
DN 65
65
PN 16
EN 1092-1
Flange
no
IP55
320.0
895.0
75.9
0
EC motor
IE5
no
no
BQ1VGG
no
0
22.5
22.5
20
20
0
0
185
185
71
71
18
18
108
108
65
65
3.0
3.0
895
206
567
150
567
27
273.0
145
145
160
160
232
300
248
145
145
0
0
8
8
160
160
0.00
0
0.00
0
320
294
342
236.5
0
0
0
0
0
210
14.5
203
115
13.5
240
187
90
159.0
20.0
0
0.0
0
220
226
290
236.5
0
0
310
180
4196395
4196395
Helix EXCEL 3602/2-2/16/V...
WILO SE
Non-self-priming, highly ...
Highly efficient high-pre...
Helix EXCEL 3602/2-2/16/V...
EC011334
Vertical
1.4409
GX2CrNiMo19-11-2
Stainless steel
X2CrNiMo17-12-2
1.4409
GX2CrNiMo19-11-2
0
0
53.0
36.44
16.0
Terminals
0
400
3
50. 60
7.20
4.2
0.7
F
3500.0
Built-in
Continuously variable
no
Prepared
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-15.0
-15.0
Flange
DN 65
65
PN 16
EN 1092-1
Flange;DN65-PN16-EN1092-1
DN 65
65
PN 16
EN 1092-1
Flange
no
IP55
320.0
1170.0
93.0
0
EC motor
IE5
no
no
BQ1VGG
no
0
22.5
22.5
20
20
0
0
185
185
71
71
18
18
108
108
65
65
3.0
3.0
1170
224
760
150
760
27
438.0
145
145
160
160
232
300
256
145
145
0
0
8
8
160
160
0.00
0
0.00
0
320
294
342
236.5
0
0
0
0
0
210
14.5
203
240
13.5
240
187
90
187.0
20.0
0
0.0
0
220
226
290
236.5
0
0
310
180
4171830
4171830
Helix EXCEL 3602-7.5-2/25...
WILO SE
Non-self-priming, highly ...
Highly efficient high-pre...
Helix EXCEL 3602-7.5-2/25...
EC011334
Vertical
1.4409
GX2CrNiMo19-11-2
Stainless steel
X2CrNiMo17-12-2
1.4409
GX2CrNiMo19-11-2
0
0
49.0
61.50
25.0
Terminals
0
400
3
50. 60
12.50
7.5
0.7
F
3500.0
Built-in
Continuously variable
no
Prepared
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-15.0
-15.0
Flange
DN 65
65
PN 25
EN 1092-1
Flange;DN65-PN25-EN1092-1
DN 65
65
PN 25
EN 1092-1
Flange
no
IP55
320.0
1193.0
117.5
0
EC motor
IE5
no
no
U3BVGG
no
0
22.5
22.5
22
22
0
0
185
185
71
71
18
18
118
118
65
65
3.0
3.0
1193
250
760
150
760
27
438.0
145
145
160
160
232
385
280
145
145
0
0
8
8
160
160
0.00
0
0.00
0
320
294
342
236.5
0
0
0
0
0
210
14.5
203
240
13.5
240
187
90
187.0
20.0
0
0.0
0
220
226
290
236.5
0
0
310
180
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
4m³/h (nominal flow), PN25
Wilo
15.04.2024
52m³/h (nominal flow), PN16
Wilo
15.04.2024
4m³/h (nominal flow), PN16
Wilo
15.04.2024
6m³/h (nominal flow), PN25
Wilo
15.04.2024
6m³/h (nominal flow), PN16
Wilo
15.04.2024
22m³/h (nominal flow), PN16
Wilo
15.04.2024
36m³/h (nominal flow), PN25
Wilo
15.04.2024
36m³/h (nominal flow), PN16
Wilo
15.04.2024
ModulA... GREEN T2 with Flange connection - Wet running circulation pump
Biral
03.05.2024
10m³/h (nominal flow), PN16/25
Wilo
15.04.2024
16m³/h (nominal flow), PN16/25
Wilo
15.04.2024
4m³/h (nominal flow), PN25
Wilo
15.04.2024
Movitec VCI - Multistage High-pressure Immersion Centrifugal Pump
KSB
06.02.2024
NORI 160 ZXLF/ZXSF with handwheel - Globe valve with gland packing
KSB
11.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表