您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
ADA - Transparent aluminium windows
nVent HOFFMAN
Accessories
Floor Standing
Steel
Doors
Powered by
CAD模型選擇
{eldon/accessories/01_floor_standing/steel/doors/ada_asmtab.prj},{NB=ADA04040(0)},{ITEM=ADA04040},{DETAIL=0},{INFO=Info PDF},{DES=Transparent door, 400x400},{MAT=Aluminium and 3 mm acrylic glass},{LOCKS=1},{H=400},{W=400},{MPH=326},{MPW=326},{HVA=326},{WVA=326},{MASS=2.15},{EAN=8713574076624},{TARIFFN=94039010},{MI=URL},{PPATH=assemblies/ada_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ITEM
Item no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
LOCKS
No. of locks
ⁿ/ₐ
H
For enclosure height
[mm]
W
For enclosure width
[mm]
MPH
Mounting Plate Height
[mm]
MPW
Mounting Plate Width
[mm]
HVA
Viewing Area Height
[mm]
WVA
Viewing Area Width
[mm]
MASS
Weight
[kg]
EAN
EAN Code
ⁿ/ₐ
ADA03030
ADA03030
Transparent door, 300x300
Aluminium and 3 mm acryli...
1
300
300
226
226
226
226
1.55
8713574076600
ADA04030
ADA04030
Transparent door, 400x300
Aluminium and 3 mm acryli...
1
400
300
326
226
326
226
1.80
8713574076617
ADA04040
ADA04040
Transparent door, 400x400
Aluminium and 3 mm acryli...
1
400
400
326
326
326
326
2.15
8713574076624
ADA04060
ADA04060
Transparent door, 400x600
Aluminium and 3 mm acryli...
1
400
600
326
526
326
526
2.90
8713574076631
ADA05030
ADA05030
Transparent door, 500x300
Aluminium and 3 mm acryli...
1
500
300
426
226
426
226
2.25
8713574076648
ADA05040
ADA05040
Transparent door, 500x400
Aluminium and 3 mm acryli...
1
500
400
426
326
426
326
2.55
8713574076655
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表