您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
可提供的產品目錄語言:
Deutsch
English
English
GA-UK - maintenance free (steel/PTFE) male thread
ASK Kugellagerfabrik Artur Seyfert
Askubal Rod ends and spherical bearings
Plain bearing
Rod ends
Dimension series E
Powered by
CAD模型選擇
{askubal/rod_ends_and_spherical_bearings/plain_bearings/rod_ends/dimension_series_e/ga_uk_asmtab.prj},{NB=ASKUBAL GAR 25-UK0-0},{IDNR=},{BD=GA..25..UK},{TD=R},{AD=},{POS=0},{POS2=0},{D=25},{D3=M24x2},{B=20},{C1=18.0},{D1=29.0},{D2=65},{DK=35},{H=94},{L1=53},{L2=128},{C=83.0},{DREH=98},{ALPHA=8},{GEW=0.510},{DIN=12240-4 Maßreihe E},{ECCN=84833080},{D31=24},{PPATH=gi_ga_parts/ga_uk_asmtpl.prj},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
AB
Product designation
ⁿ/ₐ
ARTNR
Product number
ⁿ/ₐ
D
d
[mm]
D3
d3
[mm]
B
[mm]
C1
C1 max.
[mm]
D1
d1
[mm]
D2
d2 max.
[mm]
DK
dk
[mm]
H
h
[mm]
L1
l1 min.
[mm]
L2
l2 max.
[mm]
C
Load rating static C0
[kN]
ALPHA
Tilt angle α
[°]
GEW
Weight
[kg]
DIN
Mounting sizes acc. to DIN ISO
ⁿ/ₐ
ECCN
Customs tariff number
ⁿ/ₐ
ASKUBAL GAR 6-UK0-0
GAR 6-UK
508531
6
M6
6
4.5
8.0
22
10
36
16
49
5.5
13
0.017
12240-4 Dimension series ...
84833080
ASKUBAL GAR 8-UK0-0
GAR 8-UK
503319
8
M8
8
6.5
10.0
25
13
42
21
56
10.0
15
0.029
12240-4 Dimension series ...
84833080
ASKUBAL GAR 10-UK0-0
GAR 10-UK
503338
10
M10
9
7.5
13.0
30
16
48
26
65
16.0
12
0.044
12240-4 Dimension series ...
84833080
ASKUBAL GAR 12-UK0-0
GAR 12-UK
503363
12
M12
10
8.5
15.0
35
18
54
28
73
23.0
11
0.066
12240-4 Dimension series ...
84833080
ASKUBAL GAR 15-UK0-0
GAR 15-UK
507437
15
M14
12
10.5
18.0
41
22
63
34
85
32.0
9
0.120
12240-4 Dimension series ...
84833080
ASKUBAL GAR 17-UK0-0
GAR 17-UK
503423
17
M16
14
11.5
20.0
47
25
69
36
94
44.0
10
0.170
12240-4 Dimension series ...
84833080
ASKUBAL GAR 20-UK0-0
GAR 20-UK
507436
20
M20x1,5
16
13.5
24.0
54
29
78
43
107
60.0
9
0.280
12240-4 Dimension series ...
84833080
ASKUBAL GAR 25-UK0-0
GAR 25-UK
505479
25
M24x2
20
18.0
29.0
65
35
94
53
128
83.0
8
0.510
12240-4 Dimension series ...
84833080
ASKUBAL GAR 30-UK0-0
GAR 30-UK
503525
30
M30x2
22
20.0
34.0
75
40
110
65
149
110.0
7
0.840
12240-4 Dimension series ...
84833080
ASKUBAL GAR 35-UK2RS0-0
GAR 35-UK2RS
900204
35
M36x3
25
22.0
39.0
84
47
140
82
184
146.0
6
1.400
12240-4 Dimension series ...
84833080
ASKUBAL GAR 40-UK2RS0-0
GAR 40-UK2RS
900206
40
M39x3
28
24.0
45.0
94
53
150
86
199
180.0
7
1.800
12240-4 Dimension series ...
84833080
ASKUBAL GAR 45-UK2RS0-0
GAR 45-UK2RS
900208
45
M42x3
32
28.0
50.0
104
60
163
92
217
240.0
7
2.500
12240-4 Dimension series ...
84833080
ASKUBAL GAR 50-UK2RS0-0
GAR 50-UK2RS
900210
50
M45x3
35
31.0
55.0
114
66
185
104
244
290.0
6
3.600
12240-4 Dimension series ...
84833080
ASKUBAL GAR 60-UK2RS0-0
GAR 60-UK2RS
507434
60
M52x3
44
39.0
66.0
137
80
210
115
281
450.0
6
5.700
12240-4 Dimension series ...
84833080
ASKUBAL GAR 70-UK2RS0-0
GAR 70-UK2RS
900212
70
M56x4
49
43.0
77.0
162
92
235
125
319
610.0
6
7.900
12240-4 Dimension series ...
84833080
ASKUBAL GAR 80-UK2RS0-0
GAR 80-UK2RS
900214
80
M64x4
55
48.0
88.0
182
105
270
140
364
750.0
6
12.000
12240-4 Dimension series ...
84833080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KA-D - maintenance free (steel/PTFE) male thread
ASK Kugellagerfabrik Artur Seyfert
02.02.2022
KA-D2RS - maintenance free (steel/PTFE) male thread
ASK Kugellagerfabrik Artur Seyfert
01.02.2022
GA-DO - maintenance required (steel/steel) male thread
ASK Kugellagerfabrik Artur Seyfert
02.02.2022
GI-UK - maintenance free (steel/PTFE) female thread
ASK Kugellagerfabrik Artur Seyfert
02.02.2022
Rod-End-with Male Thread (POS)
IKO (NIPPON THOMPSON CO.,LTD)
23.06.2020
CMM - Male rod end bearing DIN ISO 12240-4 - Steel / self-lubricating bronz...
HPC
03.08.2023
KA - maintenance required (steel/bronze) male thread
ASK Kugellagerfabrik Artur Seyfert
23.06.2022
KA 45 - maintenance free (steel/PTFE) male thread
ASK Kugellagerfabrik Artur Seyfert
23.06.2022
ISO 7379 NI - Stainless steel-Shoulder screws with collar
Ganter
19.06.2024
SPM-3 Ball Joint Rod End Male Thread Nylon Raceway Steel - Ball Joints and ...
Essentra Components
19.04.2016
DIN-ISO-12240.4-E-GAW-AG - Rod Ends GAW DIN 12240-4 (DIN 648) Series E, Mai...
MÄDLER
26.04.2024
ISO 8675 - Hexagon thin nuts with metric fine pitch thread, Product grades ...
Fabory
13.02.2023
B0445 - Rod ends with ball bearing, external thread DIN ISO 12240-4
Blohm
03.06.2024
DIN 648 A - Spherical plain bearing rod end with external thread
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表