您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Hoka
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hoka
Back flow damper vertical rectangular - HoKa Back flow damper for vertical montage, model 2 (rectangular)
Hoka
Back flow damper
Powered by
CAD模型選擇
{hoka/rueckschlagkappe/ruckschlagklappe_senkrecht_eckig.prj},{NB=Ruckschlagklappe PP, Innendurchmesser = 110 - 10004525(LOD=M-300)},{CNSORDERNO=10004525},{CNSPRICE=58.80},{CNSMASSEXACT=0.000},{DA=110},{L=40},{L1=65},{A=170},{S=5.0},{MCODE=3.rsk:0110.senk.2},{ART=HoKa PP Rückschlagklappe mit Muffe Ø 110 mm für senkrechten Einbau, Ausführung 2},{ARTE=HoKa PP back flow damper with socket Ø 110 mm for vertical montage, model 2},{ARTF=HoKa PP Clapet anti-retour avec manchon Ø 110 mm pour montage vertical, modéle 2},{CNSMAT=PP},{FAR=RAL 7032},{INFO=Info text},{INFO1=pp},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
A
[mm]
S
Wall thickness
[mm]
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
Back flow damper PVC, ins...
10000775
HoKa PVC back flow damper...
0.600
PVC
RAL 7011
110
40
65
170
5.0
HOKA PVC back flow damper...
The specified dimensions ...
Back flow damper PVC, ins...
10000060
HoKa PVC back flow damper...
0.600
PVC
RAL 7011
125
40
65
170
5.0
HOKA PVC back flow damper...
The specified dimensions ...
Back flow damper PVC, ins...
10001004
HoKa PVC back flow damper...
0.920
PVC
RAL 7011
140
40
70
205
5.0
HOKA PVC back flow damper...
The specified dimensions ...
Back flow damper PVC, ins...
10001005
HoKa PVC back flow damper...
0.880
PVC
RAL 7011
160
40
70
205
5.0
HOKA PVC back flow damper...
The specified dimensions ...
Back flow damper PVC, ins...
10001006
HoKa PVC back flow damper...
0.000
PVC
RAL 7011
180
40
70
255
5.0
HOKA PVC back flow damper...
The specified dimensions ...
Back flow damper PVC, ins...
10001007
HoKa PVC back flow damper...
1.260
PVC
RAL 7011
200
40
70
255
5.0
HOKA PVC back flow damper...
The specified dimensions ...
Back flow damper PVC, ins...
10001008
HoKa PVC back flow damper...
1.810
PVC
RAL 7011
225
40
80
305
5.0
HOKA PVC back flow damper...
The specified dimensions ...
Back flow damper PVC, ins...
10001315
HoKa PVC back flow damper...
1.700
PVC
RAL 7011
250
40
80
305
5.0
HOKA PVC back flow damper...
The specified dimensions ...
Back flow damper PVC, ins...
10001316
HoKa PVC back flow damper...
0.000
PVC
RAL 7011
280
50
90
358
6.0
HOKA PVC back flow damper...
The specified dimensions ...
Back flow damper PVC, ins...
10008471
HoKa PVC back flow damper...
2.460
PVC
RAL 7011
315
50
90
358
6.0
HOKA PVC back flow damper...
The specified dimensions ...
Back flow damper PVC, ins...
10008472
HoKa PVC back flow damper...
0.000
PVC
RAL 7011
355
50
90
410
6.0
HOKA PVC back flow damper...
The specified dimensions ...
Back flow damper PVC, ins...
10001615
HoKa PVC back flow damper...
4.580
PVC
RAL 7011
400
50
120
474
6.0
HOKA PVC back flow damper...
The specified dimensions ...
Back flow damper PVC, ins...
10003289
HoKa PVC back flow damper...
5.495
PVC
RAL 7011
450
50
120
512
6.0
HOKA PVC back flow damper...
The specified dimensions ...
Back flow damper PVC, ins...
10004078
HoKa PVC back flow damper...
0.000
PVC
RAL 7011
500
50
120
560
6.0
HOKA PVC back flow damper...
The specified dimensions ...
Back flow damper PVC, ins...
10004079
HoKa PVC back flow damper...
0.000
PVC
RAL 7011
600
60
120
712
6.0
HOKA PVC back flow damper...
The specified dimensions ...
Back flow damper PE, insi...
10008207
HoKa PE back flow damper ...
0.000
PE
black
110
40
65
170
5.0
HOKA PE back flow damper ...
The specified dimensions ...
Back flow damper PE, insi...
10008208
HoKa PE back flow damper ...
0.000
PE
black
125
40
65
170
5.0
HOKA PE back flow damper ...
The specified dimensions ...
Back flow damper PE, insi...
10008209
HoKa PE back flow damper ...
0.000
PE
black
140
40
70
205
5.0
HOKA PE back flow damper ...
The specified dimensions ...
Back flow damper PE, insi...
10008210
HoKa PE back flow damper ...
0.706
PE
black
160
40
70
205
5.0
HOKA PE back flow damper ...
The specified dimensions ...
Back flow damper PE, insi...
10008211
HoKa PE back flow damper ...
0.000
PE
black
180
40
70
255
5.0
HOKA PE back flow damper ...
The specified dimensions ...
Back flow damper PE, insi...
10008476
HoKa PE back flow damper ...
0.936
PE
black
200
40
70
255
5.0
HOKA PE back flow damper ...
The specified dimensions ...
Back flow damper PE, insi...
10008477
HoKa PE back flow damper ...
0.000
PE
black
225
40
80
305
5.0
HOKA PE back flow damper ...
The specified dimensions ...
Back flow damper PE, insi...
10008478
HoKa PE back flow damper ...
0.000
PE
black
250
40
80
305
5.0
HOKA PE back flow damper ...
The specified dimensions ...
Back flow damper PE, insi...
10008479
HoKa PE back flow damper ...
0.000
PE
black
280
50
90
358
6.0
HOKA PE back flow damper ...
The specified dimensions ...
Back flow damper PE, insi...
10008722
HoKa PE back flow damper ...
0.000
PE
black
315
50
90
358
6.0
HOKA PE back flow damper ...
The specified dimensions ...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表