您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20535 - Rod ends with integral spherical plain bearing (ISO 12240-4K; Durbal BEM), stainless steel, right hand thread
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.900 Angle joints / Fork heads / Articulated joints
03.200.900.20 Rod Ends
BN 20535, BN 20536 Rod ends with integral spherical plain bearing
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_900/03_200_900_20/bn_20535_20536/bn_20535_asmtab.prj},{NB=BN 20535 3547688 rod end 10 0},{CNSORDERNO=3547688},{BNARTNR=3547688},{BNNORM1=ISO 12440-4K},{BNNORM2=Durbal BEM},{CNSMAT=INOX},{BNMAT=INOX},{BNSURFACE=},{REIHE=K},{KONST=Integrale Konstruktion},{DX=10},{D=22},{D1=12.9},{B=14},{C=10.50},{DK=19.000},{RS=0.3},{R1S=0.3},{ALFA=0},{ALFA1=8.0},{G=M10},{P=1.500},{NDM=10.000},{KDMA=8.160},{KDMI=8.376},{C1=10.50},{D2=28},{L7=15},{H=48},{L1=29},{L2=64},{H1=43},{L3=15},{L4=59},{L5=6.5},{D3=15.0},{W=17},{D4=20},{H2=0},{L6=0},{D5=0},{D6=0.000},{L8=15.000},{VERS=2},{PPATH=bn_20535_asmtpl.prj},{TD=6400},{TS=14000},{CODE=BEM 10-60-501}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
DX
Bore diameter of inner ring
[mm]
D
Outside diameter of outer ring
[mm]
D1
Face surface diameter
[mm]
B
Width of inner ring
[mm]
DK
Orb diameter
[mm]
RS
Minimum single edge distance at inner ring
[mm min.]
R1S
Minimum single edge distance at outer ring
[mm min.]
G
Thread diameter
ⁿ/ₐ
C1
max.
ⁿ/ₐ
D2
Outside diameter of swivel head eye
[mm]
L7
Length of flattening between drilling center and pole
[mm]
H
Medium length of rod end
[mm]
L1
Thread length
[mm]
L2
Overall length of joint head
[mm]
TD
Dynamic load ratings
[N]
TS
Static load ratings
[N]
CODE
Code
ⁿ/ₐ
BN 20535 3547684 rod end ...
3547684
ISO 12440-4K
Durbal BEM
Stainless steel
5
13
7.7
8
11.060
0.3
0.3
M5
6.00
18
9
33
20
44
2400
3500
BEM 05-60-501
BN 20535 3547686 rod end ...
3547686
ISO 12440-4K
Durbal BEM
Stainless steel
6
16
8.9
9
12.650
0.3
0.3
M6
6.75
20
12
36
22
48
2820
4900
BEM 06-60-501
BN 20535 3547687 rod end ...
3547687
ISO 12440-4K
Durbal BEM
Stainless steel
8
19
10.3
12
15.820
0.3
0.3
M8
9.00
24
15
42
25
56
4280
8800
BEM 08-60-501
BN 20535 3547688 rod end ...
3547688
ISO 12440-4K
Durbal BEM
Stainless steel
10
22
12.9
14
19.000
0.3
0.3
M10
10.50
28
15
48
29
64
6400
14000
BEM 10-60-501
BN 20535 3547689 rod end ...
3547689
ISO 12440-4K
Durbal BEM
Stainless steel
12
26
15.4
16
22.170
0.3
0.3
M12
12.00
32
19
54
33
70
7600
20300
BEM 12-60-501
BN 20535 3547690 rod end ...
3547690
ISO 12440-4K
Durbal BEM
Stainless steel
16
32
19.3
21
28.520
0.3
0.3
M16
15.00
42
22
66
40
89
13760
37700
BEM 16-60-501
BN 20535 3547691 rod end ...
3547691
ISO 12440-4K
Durbal BEM
Stainless steel
20
40
24.3
25
34.870
0.3
0.6
M20X1.5
18.00
50
28
78
47
106
18960
54800
BEM 20-60-501
BN 20535 3547692 rod end ...
3547692
ISO 12440-4K
Durbal BEM
Stainless steel
22
40
25.4
28
38.050
0.3
0.6
M22X1.5
20.00
54
26
84
51
118
23480
63600
BEM 22-60-501
BN 20535 3547693 rod end ...
3547693
ISO 12440-4K
Durbal BEM
Stainless steel
25
47
26.5
31
42.800
0.3
0.6
M24X2
22.00
60
30
94
57
127
27860
79100
BEM 25-60-501
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表