您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 4 - Hex socket head cap screws partially threaded (DIN 912, ISO 4762), cl. 8.8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 2, BN 4, BN 20240, BN 5265 Hex socket head cap screws partially threaded
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_2_4_20240_5265/bn_4.prj},{NB=BN 4 1005022 hex socket head cap screw M10x90},{CNSORDERNO=1005022},{BNARTNR=1005022},{BNNORM1=DIN 912},{BNNORM2=ISO 4762},{CNSMAT=Stahl 8.8},{BNMAT=Stahl 8.8},{BNSURFACE=verzinkt-blau},{GEWINDE=0},{D=10.0},{P=1.500},{L=90.0},{BX=32},{DK=16.000},{DA=11.200},{DS=10.000},{E=9.150},{F=1.020},{K=10.000},{R=0.400},{S=8.000},{T=5.000},{V=1.000},{DW=15.330},{W=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
LS
Shank length min.
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
[mm]
DK
Head diameter max.
[mm]
DA
Inner diameter of Auflageflaeche max.
[mm]
DS
Diameter of the unthreaded shank max.
[mm]
E
Reduction in diameter at the Hex min.
[mm]
F
Distance max.
[mm]
K
Head height max.
[mm]
R
Transition radius under head min.
[mm]
S
Width across flat
[mm]
T
Depth of the driving feature min.
[mm]
V
Chamfer max.
[mm]
DW
Diameter of the bearing face min.
[mm]
W
Residual head height min.
[mm]
BN 4 1003860 hex socket h...
1003860
DIN 912
ISO 4762
Steel 8.8
zinc plated blue
3.0
2.387
0.500
25.0
18.000
4.500
7.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
BN 4 1003879 hex socket h...
1003879
DIN 912
ISO 4762
Steel 8.8
zinc plated blue
3.0
2.387
0.500
30.0
18.000
9.500
12.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
BN 4 5503695 hex socket h...
5503695
DIN 912
ISO 4762
Steel 8.8
zinc plated blue
3.0
2.387
0.500
35.0
18.000
14.500
17.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
BN 4 3055276 hex socket h...
3055276
DIN 912
ISO 4762
Steel 8.8
zinc plated blue
3.0
2.387
0.500
40.0
18.000
19.500
22.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
BN 4 8211353 hex socket h...
8211353
DIN 912
ISO 4762
Steel 8.8
zinc plated blue
3.0
2.387
0.500
45.0
18.000
24.500
27.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
BN 4 3166256 hex socket h...
3166256
DIN 912
ISO 4762
Steel 8.8
zinc plated blue
3.0
2.387
0.500
50.0
18.000
29.500
32.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
BN 4 1004018 hex socket h...
1004018
DIN 912
ISO 4762
Steel 8.8
zinc plated blue
4.0
3.141
0.700
30.0
20.000
6.500
10.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
BN 4 1004026 hex socket h...
1004026
DIN 912
ISO 4762
Steel 8.8
zinc plated blue
4.0
3.141
0.700
35.0
20.000
11.500
15.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
BN 4 1004034 hex socket h...
1004034
DIN 912
ISO 4762
Steel 8.8
zinc plated blue
4.0
3.141
0.700
40.0
20.000
16.500
20.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
BN 4 5503739 hex socket h...
5503739
DIN 912
ISO 4762
Steel 8.8
zinc plated blue
4.0
3.141
0.700
45.0
20.000
21.500
25.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
BN 4 3055278 hex socket h...
3055278
DIN 912
ISO 4762
Steel 8.8
zinc plated blue
4.0
3.141
0.700
50.0
20.000
26.500
30.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
BN 4 5515612 hex socket h...
5515612
DIN 912
ISO 4762
Steel 8.8
zinc plated blue
4.0
3.141
0.700
60.0
20.000
36.500
40.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
BN 4 3186736 hex socket h...
3186736
DIN 912
ISO 4762
Steel 8.8
zinc plated blue
4.0
3.141
0.700
70.0
20.000
46.500
50.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
BN 4 3186737 hex socket h...
3186737
DIN 912
ISO 4762
Steel 8.8
zinc plated blue
4.0
3.141
0.700
80.0
20.000
56.500
60.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
BN 4 1004174 hex socket h...
1004174
DIN 912
ISO 4762
Steel 8.8
zinc plated blue
5.0
4.019
0.800
30.0
22.000
4.000
8.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 4 1004182 hex socket h...
1004182
DIN 912
ISO 4762
Steel 8.8
zinc plated blue
5.0
4.019
0.800
35.0
22.000
9.000
13.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 4 1004190 hex socket h...
1004190
DIN 912
ISO 4762
Steel 8.8
zinc plated blue
5.0
4.019
0.800
40.0
22.000
14.000
18.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 4 1004204 hex socket h...
1004204
DIN 912
ISO 4762
Steel 8.8
zinc plated blue
5.0
4.019
0.800
45.0
22.000
19.000
23.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 4 1004212 hex socket h...
1004212
DIN 912
ISO 4762
Steel 8.8
zinc plated blue
5.0
4.019
0.800
50.0
22.000
24.000
28.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 4 1004220 hex socket h...
1004220
DIN 912
ISO 4762
Steel 8.8
zinc plated blue
5.0
4.019
0.800
55.0
22.000
29.000
33.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 4 1004239 hex socket h...
1004239
DIN 912
ISO 4762
Steel 8.8
zinc plated blue
5.0
4.019
0.800
60.0
22.000
34.000
38.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 4 3092492 hex socket h...
3092492
DIN 912
ISO 4762
Steel 8.8
zinc plated blue
5.0
4.019
0.800
65.0
22.000
39.000
43.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 4 3055279 hex socket h...
3055279
DIN 912
ISO 4762
Steel 8.8
zinc plated blue
5.0
4.019
0.800
70.0
22.000
44.000
48.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 4 5507452 hex socket h...
5507452
DIN 912
ISO 4762
Steel 8.8
zinc plated blue
5.0
4.019
0.800
80.0
22.000
54.000
58.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 4 3186740 hex socket h...
3186740
DIN 912
ISO 4762
Steel 8.8
zinc plated blue
5.0
4.019
0.800
90.0
22.000
64.000
68.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表