您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 502 - Hex head screws fully threaded (~DIN 933; ~ISO 4017), brass, plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.20 Screws and bolts with external drive
BN 502, BN 503 Hex head screws fully threaded
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_20/bn_502_503/bn_502.prj},{NB=BN 502 1193104 hex head screw M6x20},{CNSORDERNO=1193104},{BNARTNR=1193104},{BNNORM1=~DIN 933},{BNNORM2=~ISO 4017},{CNSMAT=Messing},{BNMAT=Messing},{BNSURFACE=blank},{D=6.000},{P=1.000},{L=20.000},{PK=A},{C=0.500},{DA=6.800},{DW=8.900},{E=11.050},{K=4.000},{R=0.250},{S=10.000},{X=1.250},{Z0H=1.600},{Z0D2=11.000},{Z1H=1.600},{Z1D2=12.000},{Z2H=1.600},{Z2D2=18.000},{Z3H=2.000},{Z3D2=12.000},{Z3S=0.800},{SD1=1.600},{SLE=3.300},{SKD2=1.600},{FLDP=4.000},{CPDZ=3.000},{TCDT=1.500},{SDDP=4.000},{SDZ1=1.500},{LDDP=4.000},{LDZ2=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
A
Distance max.
[mm]
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
[mm]
DA
Inner diameter of Auflageflaeche max.
[mm]
DW
Diameter min.
[mm]
E
Width across corners min.
[mm]
K
Nominal head height
[mm]
R
Transition radius under head min.
[mm]
S
Across-flats-dimension max.
[mm]
X
Thread rudiment
[mm]
BN 502 1158139 hex head s...
1158139
~DIN 933
~ISO 4017
Brass
plain
3.000
2.387
0.500
5.000
3.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
BN 502 1158147 hex head s...
1158147
~DIN 933
~ISO 4017
Brass
plain
3.000
2.387
0.500
6.000
4.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
BN 502 1158155 hex head s...
1158155
~DIN 933
~ISO 4017
Brass
plain
3.000
2.387
0.500
8.000
6.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
BN 502 1158163 hex head s...
1158163
~DIN 933
~ISO 4017
Brass
plain
3.000
2.387
0.500
10.000
8.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
BN 502 1158171 hex head s...
1158171
~DIN 933
~ISO 4017
Brass
plain
3.000
2.387
0.500
12.000
10.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
BN 502 1158201 hex head s...
1158201
~DIN 933
~ISO 4017
Brass
plain
3.000
2.387
0.500
16.000
14.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
BN 502 1158236 hex head s...
1158236
~DIN 933
~ISO 4017
Brass
plain
3.000
2.387
0.500
20.000
18.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
BN 502 1158260 hex head s...
1158260
~DIN 933
~ISO 4017
Brass
plain
4.000
3.141
0.700
6.000
3.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 502 1192744 hex head s...
1192744
~DIN 933
~ISO 4017
Brass
plain
4.000
3.141
0.700
8.000
5.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 502 1192752 hex head s...
1192752
~DIN 933
~ISO 4017
Brass
plain
4.000
3.141
0.700
10.000
7.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 502 1192760 hex head s...
1192760
~DIN 933
~ISO 4017
Brass
plain
4.000
3.141
0.700
12.000
9.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 502 1192787 hex head s...
1192787
~DIN 933
~ISO 4017
Brass
plain
4.000
3.141
0.700
16.000
13.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 502 1192809 hex head s...
1192809
~DIN 933
~ISO 4017
Brass
plain
4.000
3.141
0.700
20.000
17.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 502 1192817 hex head s...
1192817
~DIN 933
~ISO 4017
Brass
plain
4.000
3.141
0.700
25.000
22.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 502 1158295 hex head s...
1158295
~DIN 933
~ISO 4017
Brass
plain
4.000
3.141
0.700
30.000
27.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 502 1158309 hex head s...
1158309
~DIN 933
~ISO 4017
Brass
plain
4.000
3.141
0.700
35.000
32.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 502 1192841 hex head s...
1192841
~DIN 933
~ISO 4017
Brass
plain
4.000
3.141
0.700
40.000
37.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 502 1158317 hex head s...
1158317
~DIN 933
~ISO 4017
Brass
plain
5.000
4.019
0.800
6.000
3.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
BN 502 1192884 hex head s...
1192884
~DIN 933
~ISO 4017
Brass
plain
5.000
4.019
0.800
8.000
5.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
BN 502 1192892 hex head s...
1192892
~DIN 933
~ISO 4017
Brass
plain
5.000
4.019
0.800
10.000
7.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
BN 502 1192906 hex head s...
1192906
~DIN 933
~ISO 4017
Brass
plain
5.000
4.019
0.800
12.000
9.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
BN 502 1192922 hex head s...
1192922
~DIN 933
~ISO 4017
Brass
plain
5.000
4.019
0.800
16.000
13.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
BN 502 1192949 hex head s...
1192949
~DIN 933
~ISO 4017
Brass
plain
5.000
4.019
0.800
20.000
17.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
BN 502 1192957 hex head s...
1192957
~DIN 933
~ISO 4017
Brass
plain
5.000
4.019
0.800
25.000
22.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
BN 502 1192965 hex head s...
1192965
~DIN 933
~ISO 4017
Brass
plain
5.000
4.019
0.800
30.000
27.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 51800 - Hexagon nut DIN 934 - Brass
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
BN 504 - Hex nuts ~0,8d (~DIN 934; ~ISO 4032), brass, plain
Bossard Catalog
31.10.2023
BN 1401 - Hex nuts ~1d (~UNI 5587; ~ISO 4033), brass, plain
Bossard Catalog
31.10.2023
BN 54 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, black
Bossard Catalog
31.10.2023
BN 560 - Flat washers without chamfer (DIN 125 A; ISO 7089; VSM 13904), bra...
Bossard Catalog
31.10.2023
BN 115 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 8, plain
Bossard Catalog
31.10.2023
BN 622 - Hex head screws fully threaded (DIN 933; ISO 4017), stainless stee...
Bossard Catalog
26.01.2023
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
BN 40072 - Hex head screws fully threaded, with metric fine thread (DIN 961...
Bossard Catalog
31.10.2023
Model 51800 - Hexagon nut DIN 934 - Brass
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
DIN 1052 - Washer for timber structures
Fabory
13.02.2023
STRCC, STRNCC, SSTRCC, STRC, STRNC, SSTRC - Stopper Bolts - Hex Socket
Misumi
29.05.2023
DIN 933 (ISO 4017) - FN 112 - rostfrei A4 - Hexagon set screws with thread ...
SFS Group Schweiz AG
17.06.2024
BN 1356 - Flat washers without chamfer (DIN 9021; ~ISO 7093), stainless ste...
Bossard Catalog
26.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表