您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 672 - Split spring lock washers with flat end (DIN 127 B), stainless steel A2 / 1.4310
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.20 Split spring lock washers
BN 672, BN 673 Split spring lock washers with flat end
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_20/bn_672_673/bn_672.prj},{NB=BN 672 1253646 helical spring lock washer with flat end M10},{CNSORDERNO=1253646},{BNARTNR=1253646},{BNNORM1=DIN 127 B},{BNNORM2=},{BNMAT=INOX A2 / 1.4310},{CNSMAT=INOX A2 / 1.4310},{D=M10},{D1MIN=10.200},{D1MAX=10.700},{D2MAX=18.100},{S=2.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal size
ⁿ/ₐ
D1MIN
min.
[mm]
D1MAX
max.
[mm]
D2MAX
max.
[mm]
S
Height
[mm]
BN 672 1253522 helical sp...
1253522
DIN 127 B
Stainless steel A2 / 1.43...
M2
2.100
2.400
4.400
0.500
BN 672 1253549 helical sp...
1253549
DIN 127 B
Stainless steel A2 / 1.43...
M2,5
2.600
2.900
5.100
0.600
BN 672 1253565 helical sp...
1253565
DIN 127 B
Stainless steel A2 / 1.43...
M3
3.100
3.400
6.200
0.800
BN 672 1253573 helical sp...
1253573
DIN 127 B
Stainless steel A2 / 1.43...
M3,5
3.600
3.900
6.700
0.800
BN 672 1253581 helical sp...
1253581
DIN 127 B
Stainless steel A2 / 1.43...
M4
4.100
4.400
7.600
0.900
BN 672 1253603 helical sp...
1253603
DIN 127 B
Stainless steel A2 / 1.43...
M5
5.100
5.400
9.200
1.200
BN 672 1253611 helical sp...
1253611
DIN 127 B
Stainless steel A2 / 1.43...
M6
6.100
6.500
11.800
1.600
BN 672 1253638 helical sp...
1253638
DIN 127 B
Stainless steel A2 / 1.43...
M8
8.100
8.500
14.800
2.000
BN 672 1253646 helical sp...
1253646
DIN 127 B
Stainless steel A2 / 1.43...
M10
10.200
10.700
18.100
2.200
BN 672 1253654 helical sp...
1253654
DIN 127 B
Stainless steel A2 / 1.43...
M12
12.200
12.700
21.100
2.500
BN 672 1253662 helical sp...
1253662
DIN 127 B
Stainless steel A2 / 1.43...
M14
14.200
14.700
24.100
3.000
BN 672 1253670 helical sp...
1253670
DIN 127 B
Stainless steel A2 / 1.43...
M16
16.200
17.000
27.400
3.500
BN 672 8042993 helical sp...
8042993
DIN 127 B
Stainless steel A2 / 1.43...
M18
18.200
19.000
29.400
3.500
BN 672 1253689 helical sp...
1253689
DIN 127 B
Stainless steel A2 / 1.43...
M20
20.200
21.200
33.600
4.000
BN 672 1253697 helical sp...
1253697
DIN 127 B
Stainless steel A2 / 1.43...
M24
24.500
25.500
40.000
5.000
BN 672 1253700 helical sp...
1253700
DIN 127 B
Stainless steel A2 / 1.43...
M27
27.500
28.500
43.000
5.000
BN 672 1253719 helical sp...
1253719
DIN 127 B
Stainless steel A2 / 1.43...
M30
30.500
31.700
48.200
6.000
BN 672 5505364 helical sp...
5505364
DIN 127 B
Stainless steel A2 / 1.43...
M33
33.500
34.700
55.200
6.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表