您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
SPC - V-Belt pulleys with solid hub
Sati
V-belt pulleys
V-belt pulleys with solid hub
Powered by
CAD模型選擇
{sati/pulegge_trapezoidali/t-puleggetrapezoidalimonobolocco/spc.prj},{NB=CM03005},{CODE=CM03005},{DESCRIPTION=SPC300},{P=300},{O=309.6},{GR=5},{N=104},{L=100},{D=243},{S=25},{B=136},{FORM=4},{DD=25},{WEIGHT=-},{NX=104},{LX=100},{DX=243},{SX=25}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Internal code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
P
[mm]
O
[mm]
GR
Grooves
ⁿ/ₐ
N
[mm]
L
[mm]
D
[mm]
S
[mm]
B
[mm]
FORM
Form
ⁿ/ₐ
DD
d
[mm]
WEIGHT
Weight
[g]
CM01001
CM01001
SPC100
100
109.6
1
60
50
-
-
34
1
15
-
CM01201
CM01201
SPC120
120
129.6
1
65
50
-
-
34
1
15
-
CM01202
CM01202
SPC120
120
129.6
2
-
-
-
-
60
7
15
-
CM01401
CM01401
SPC140
140
149.6
1
70
50
-
-
34
1
20
-
CM01402
CM01402
SPC140
140
149.6
2
-
-
-
-
60
7
20
-
CM01403
CM01403
SPC140
140
149.6
3
-
65
83
-
85
2
20
-
CM01404
CM01404
SPC140
140
149.6
4
-
80
83
-
110
2
20
-
CM01501
CM01501
SPC150
150
159.6
1
70
50
-
-
34
1
20
-
CM01502
CM01502
SPC150
150
159.6
2
-
-
-
-
60
7
20
-
CM01503
CM01503
SPC150
150
159.6
3
-
65
93
-
85
2
20
-
CM01504
CM01504
SPC150
150
159.6
4
-
80
93
-
110
2
20
-
CM01505
CM01505
SPC150
150
159.6
5
-
96
93
-
136
2
20
-
CM01601
CM01601
SPC160
160
169.6
1
72
50
103
-
34
1
20
-
CM01602
CM01602
SPC160
160
169.6
2
-
-
103
-
60
7
20
-
CM01603
CM01603
SPC160
160
169.6
3
-
65
103
-
85
2
20
-
CM01604
CM01604
SPC160
160
169.6
4
-
80
103
-
110
2
20
-
CM01605
CM01605
SPC160
160
169.6
5
-
96
103
-
136
2
20
-
CM01606
CM01606
SPC160
160
169.6
6
-
96
103
-
162
2
20
-
CM01801
CM01801
SPC180
180
189.6
1
76
50
123
16
34
3
20
-
CM01802
CM01802
SPC180
180
189.6
2
80
-
123
30
60
8
20
-
CM01803
CM01803
SPC180
180
189.6
3
82
65
123
35
85
4
20
-
CM01804
CM01804
SPC180
180
189.6
4
82
80
123
60
110
4
20
-
CM01805
CM01805
SPC180
180
189.6
5
82
96
123
75
136
4
20
-
CM01806
CM01806
SPC180
180
189.6
6
82
96
123
75
162
4
20
-
CM02001
CM02001
SPC200
200
209.6
1
76
50
143
16
34
3
20
-
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SPB - V-Belt pulleys with solid hub
Sati
11.11.2022
SPA - V-Belt pulleys with solid hub
Sati
11.11.2022
SPZ - V-Belt pulleys with solid hub
Sati
11.11.2022
SPC/3 - V-Belt pulleys for taper bushes
Sati
15.12.2022
Taper bushes (Standard stock bores metric series) - Taper bushes (Standard ...
Sati
11.11.2022
SPA/1 - V-Belt pulleys for taper bushes
Sati
15.12.2022
SPA Type - V-belt pulleys for locking devices
Sati
11.11.2022
SPC/5 - V-Belt pulleys for taper bushes
Sati
15.12.2022
SPC Type - V-belt pulleys for locking devices
Sati
11.11.2022
SPC/8 - V-Belt pulleys for taper bushes
Sati
15.12.2022
V3, V4 & V5 - V-Belt Pulleys - 3V, 4V and 5V Series
WMBerg
06.06.2023
SPB/1 - V-Belt pulleys for taper bushes
Sati
15.12.2022
SPZ/1 - V-Belt pulleys for taper bushes
Sati
15.12.2022
SPC/6 - V-Belt pulleys for taper bushes
Sati
15.12.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表