您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
可提供的產品目錄語言:
English
français
English
00-00-FFC - Push-pull connector - Straight plug with flats on latch sleeve and cable collet
LEMO
MINIATURE
00-SERIES
Plug
00
Powered by
CAD模型選擇
{lemo/miniature/00-series/plug/00/00-00-ffc.prj},{NB=FFC.00.250.NTCD42},{REF=FFC.00.250.NTCD42},{DESC=Straight plug with flats on latch sleeve and cable collet},{CONTACT=1 Coax (50 Ohm)},{TESTV=Vtest: 2100 V (AC), 3000 V (DC)},{MAXA=4},{IPRATING=50},{OPTION=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
REF
ⁿ/ₐ
DESC
ⁿ/ₐ
CONTACT
ⁿ/ₐ
TESTV
ⁿ/ₐ
MAXA
[A]
IPRATING
ⁿ/ₐ
OPTION
ⁿ/ₐ
FFC.00.250.CTAD25
FFC.00.250.CTAD25
Straight plug with flats ...
1 Coax (50 Ohm)
Vtest: 2100 V (AC), 3000 ...
4
50
FFC.00.250.CTAD42
FFC.00.250.CTAD42
Straight plug with flats ...
1 Coax (50 Ohm)
Vtest: 2100 V (AC), 3000 ...
4
50
FFC.00.250.CTAD52
FFC.00.250.CTAD52
Straight plug with flats ...
1 Coax (50 Ohm)
Vtest: 2100 V (AC), 3000 ...
4
50
FFC.00.250.CTAD56
FFC.00.250.CTAD56
Straight plug with flats ...
1 Coax (50 Ohm)
Vtest: 2100 V (AC), 3000 ...
4
50
FFC.00.250.DTAD42
FFC.00.250.DTAD42
Straight plug with flats ...
1 Coax (50 Ohm)
Vtest: 2100 V (AC), 3000 ...
4
50
FFC.00.250.NTAD42
FFC.00.250.NTAD42
Straight plug with flats ...
1 Coax (50 Ohm)
Vtest: 2100 V (AC), 3000 ...
4
50
FFC.00.250.NTAD25
FFC.00.250.NTAD25
Straight plug with flats ...
1 Coax (50 Ohm)
Vtest: 2100 V (AC), 3000 ...
4
50
FFC.00.250.NTAD56
FFC.00.250.NTAD56
Straight plug with flats ...
1 Coax (50 Ohm)
Vtest: 2100 V (AC), 3000 ...
4
50
FFC.00.250.NTCD42
FFC.00.250.NTCD42
Straight plug with flats ...
1 Coax (50 Ohm)
Vtest: 2100 V (AC), 3000 ...
4
50
FFC.00.250.NTAD52
FFC.00.250.NTAD52
Straight plug with flats ...
1 Coax (50 Ohm)
Vtest: 2100 V (AC), 3000 ...
4
50
FFC.00.650.CLAC22Z
FFC.00.650.CLAC22Z
Straight plug with flats ...
1 Triax (50 Ohm)
Vtest:|A|1200 V (AC), 170...
3
Z : Nut for fitting a be...
FFC.00.650.CLAC27Z
FFC.00.650.CLAC27Z
Straight plug with flats ...
1 Triax (50 Ohm)
Vtest:|A|1200 V (AC), 170...
3
Z : Nut for fitting a be...
FFC.00.650.CLAC31Z
FFC.00.650.CLAC31Z
Straight plug with flats ...
1 Triax (50 Ohm)
Vtest:|A|1200 V (AC), 170...
3
Z : Nut for fitting a be...
FFC.00.650.GLAC27Z
FFC.00.650.GLAC27Z
Straight plug with flats ...
1 Triax (50 Ohm)
Vtest:|A|1200 V (AC), 170...
3
Z : Nut for fitting a be...
FFC.00.650.GLAC31Z
FFC.00.650.GLAC31Z
Straight plug with flats ...
1 Triax (50 Ohm)
Vtest:|A|1200 V (AC), 170...
3
Z : Nut for fitting a be...
FFC.00.650.GLAC35Z
FFC.00.650.GLAC35Z
Straight plug with flats ...
1 Coax (50 Ohm)
Vtest:|A|1200 V (AC), 170...
3
Z : Nut for fitting a be...
FFC.00.650.CLAC35Z
FFC.00.650.CLAC35Z
Straight plug with flats ...
1 Triax (50 Ohm)
Vtest:|A|1200 V (AC), 170...
3
Z : Nut for fitting a be...
FFC.00.650.GLAC22Z
FFC.00.650.GLAC22Z
Straight plug with flats ...
1 Triax (50 Ohm)
Vtest:|A|1200 V (AC), 170...
3
Z : Nut for fitting a be...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表