您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
Flange Mount
Brother Gearmotors
For BIC
Standard gearmotor
Gearmotor
Right angle shaft (H2 series)
T shaft
Powered by
CAD模型選擇
{brother/for_bic/standard_gearmotor_for_bic/gearmotor_bic/right_angle_shaft_h2_series/t_shaft/h2_bic_flange_t_asmtab.prj},{NB=H2F22T15-MB02TAVEJ4},{VT=208/230/460/400 60/60/60/50(V/Hz)},{MCT=0.2kW},{INFO=Infotext},{B=Manual release 400V with Brake},{OS=22},{TBT=With terminal box},{PTB=},{INFO1=Infotext},{CNSORDERNO=H2F22T15-MB02TAVEJ4},{ORDERNO=-},{MS=Standard},{MT=Gearmotor},{TYPE=T type},{MODTYPE=Flange},{GH=HF22T},{KEY=22},{KEY1=0},{SPC=-},{GHL=122.0},{M=MD-T020},{FC=MD-T020J},{MFC=179.5},{TI=MD_E-BOX},{TL=301.5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
INFO
Infotext
ⁿ/ₐ
B
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OS
Output shaft
ⁿ/ₐ
TBT
Terminal box
ⁿ/ₐ
INFO1
Infotext
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
H2F22T5-MB01TAVEN
208/230/460/400 60/60/60...
0.1kW
Infotext
w/o Brake
1/5
22
E-BOX
Infotext
H2F22T5-MB01TAVEN
H2F22T5-MB01TAVEB2
208/230/460/400 60/60/60...
0.1kW
Infotext
200V with Brake
1/5
22
E-BOX
Infotext
H2F22T5-MB01TAVEB2
H2F22T5-MB01TAVEB4
208/230/460/400 60/60/60...
0.1kW
Infotext
400V with Brake
1/5
22
E-BOX
Infotext
H2F22T5-MB01TAVEB4
H2F22T5-MB01TAVEJ2
208/230/460/400 60/60/60...
0.1kW
Infotext
Manual release 200V with ...
1/5
22
E-BOX
Infotext
H2F22T5-MB01TAVEJ2
H2F22T5-MB01TAVEJ4
208/230/460/400 60/60/60...
0.1kW
Infotext
Manual release 400V with ...
1/5
22
E-BOX
Infotext
H2F22T5-MB01TAVEJ4
H2F22T10-MB01TAVEN
208/230/460/400 60/60/60...
0.1kW
Infotext
w/o Brake
1/10
22
E-BOX
Infotext
H2F22T10-MB01TAVEN
H2F22T10-MB01TAVEB2
208/230/460/400 60/60/60...
0.1kW
Infotext
200V with Brake
1/10
22
E-BOX
Infotext
H2F22T10-MB01TAVEB2
H2F22T10-MB01TAVEB4
208/230/460/400 60/60/60...
0.1kW
Infotext
400V with Brake
1/10
22
E-BOX
Infotext
H2F22T10-MB01TAVEB4
H2F22T10-MB01TAVEJ2
208/230/460/400 60/60/60...
0.1kW
Infotext
Manual release 200V with ...
1/10
22
E-BOX
Infotext
H2F22T10-MB01TAVEJ2
H2F22T10-MB01TAVEJ4
208/230/460/400 60/60/60...
0.1kW
Infotext
Manual release 400V with ...
1/10
22
E-BOX
Infotext
H2F22T10-MB01TAVEJ4
H2F22T15-MB01TAVEN
208/230/460/400 60/60/60...
0.1kW
Infotext
w/o Brake
1/15
22
E-BOX
Infotext
H2F22T15-MB01TAVEN
H2F22T15-MB01TAVEB2
208/230/460/400 60/60/60...
0.1kW
Infotext
200V with Brake
1/15
22
E-BOX
Infotext
H2F22T15-MB01TAVEB2
H2F22T15-MB01TAVEB4
208/230/460/400 60/60/60...
0.1kW
Infotext
400V with Brake
1/15
22
E-BOX
Infotext
H2F22T15-MB01TAVEB4
H2F22T15-MB01TAVEJ2
208/230/460/400 60/60/60...
0.1kW
Infotext
Manual release 200V with ...
1/15
22
E-BOX
Infotext
H2F22T15-MB01TAVEJ2
H2F22T15-MB01TAVEJ4
208/230/460/400 60/60/60...
0.1kW
Infotext
Manual release 400V with ...
1/15
22
E-BOX
Infotext
H2F22T15-MB01TAVEJ4
H2F22T20-MB01TAVEN
208/230/460/400 60/60/60...
0.1kW
Infotext
w/o Brake
1/20
22
E-BOX
Infotext
H2F22T20-MB01TAVEN
H2F22T20-MB01TAVEB2
208/230/460/400 60/60/60...
0.1kW
Infotext
200V with Brake
1/20
22
E-BOX
Infotext
H2F22T20-MB01TAVEB2
H2F22T20-MB01TAVEB4
208/230/460/400 60/60/60...
0.1kW
Infotext
400V with Brake
1/20
22
E-BOX
Infotext
H2F22T20-MB01TAVEB4
H2F22T20-MB01TAVEJ2
208/230/460/400 60/60/60...
0.1kW
Infotext
Manual release 200V with ...
1/20
22
E-BOX
Infotext
H2F22T20-MB01TAVEJ2
H2F22T20-MB01TAVEJ4
208/230/460/400 60/60/60...
0.1kW
Infotext
Manual release 400V with ...
1/20
22
E-BOX
Infotext
H2F22T20-MB01TAVEJ4
H2F22T25-MB01TAVEN
208/230/460/400 60/60/60...
0.1kW
Infotext
w/o Brake
1/25
22
E-BOX
Infotext
H2F22T25-MB01TAVEN
H2F22T25-MB01TAVEB2
208/230/460/400 60/60/60...
0.1kW
Infotext
200V with Brake
1/25
22
E-BOX
Infotext
H2F22T25-MB01TAVEB2
H2F22T25-MB01TAVEB4
208/230/460/400 60/60/60...
0.1kW
Infotext
400V with Brake
1/25
22
E-BOX
Infotext
H2F22T25-MB01TAVEB4
H2F22T25-MB01TAVEJ2
208/230/460/400 60/60/60...
0.1kW
Infotext
Manual release 200V with ...
1/25
22
E-BOX
Infotext
H2F22T25-MB01TAVEJ2
H2F22T25-MB01TAVEJ4
208/230/460/400 60/60/60...
0.1kW
Infotext
Manual release 400V with ...
1/25
22
E-BOX
Infotext
H2F22T25-MB01TAVEJ4
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表