您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
Adaptasteel - Liquid Tight High Strength, Types: SPLHCB
ABB Installation Products
Adaptaflex
Metalic System - Conduit
TYPE SPLHCB SPECIALIST LIQUID TIGHT HIGH STRENGTH CONDUIT
Powered by
CAD模型選擇
{thomas_betts/adaptaflex/metalic_systems_metalic_conduit/adaptasteel_l_t_h_s_t_splhcb/adaptasteel_l_t_h_s_t_splhcb.prj},{NB=SPLHCB2525M},{CN=SPLHCB25},{MATC=Galvanised Steel},{MATCOV=Smooth Thermoplatic Rubber Covering},{MATO=Stainless Steel},{TRS=-65°C to +135°C},{TRM=-45°C to +150°C},{SIZE=25},{COLOR=Black},{L=25},{A=28.4},{B=21.0},{C=115},{NOTE=3D Model is just a Segment of the Actual Model},{R=1.250},{S=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CN
Cat. No.
ⁿ/ₐ
PN
Part No.
ⁿ/ₐ
MATC
Material Conduit
ⁿ/ₐ
MATCOV
Material Covering
ⁿ/ₐ
MATO
Material Overbraid
ⁿ/ₐ
TRS
Temperature Range Static Applications
[deg Celsius]
TRM
Temperature Range Moving Applications
[deg Celsius]
SIZE
Nominal Conduit Size
[mm]
COLOR
Color
ⁿ/ₐ
L
Reel Length
[m]
A
Outside Diameter
[mm]
B
Inside Diameter
[mm]
C
Minimum Bend Radius
[mm]
NOTE
Note
ⁿ/ₐ
SPLHCB1625M
SPLHCB16
SPLHCB1625M
Galvanised Steel
Smooth Thermoplatic Rubbe...
Stainless Steel
-65°C to +135°C
-45°C to +150°C
16
Black
25
19.8
12.5
80
3D Model is just a Segmen...
SPLHCB2025M
SPLHCB20
SPLHCB2025M
Galvanised Steel
Smooth Thermoplatic Rubbe...
Stainless Steel
-65°C to +135°C
-45°C to +150°C
20
Black
25
23.1
15.9
95
3D Model is just a Segmen...
SPLHCB2525M
SPLHCB25
SPLHCB2525M
Galvanised Steel
Smooth Thermoplatic Rubbe...
Stainless Steel
-65°C to +135°C
-45°C to +150°C
25
Black
25
28.4
21.0
115
3D Model is just a Segmen...
SPLHCB3210M
SPLHCB32
SPLHCB3210M
Galvanised Steel
Smooth Thermoplatic Rubbe...
Stainless Steel
-65°C to +135°C
-45°C to +150°C
32
Black
10
35.1
26.7
145
3D Model is just a Segmen...
SPLHCB4010M
SPLHCB40
SPLHCB4010M
Galvanised Steel
Smooth Thermoplatic Rubbe...
Stainless Steel
-65°C to +135°C
-45°C to +150°C
40
Silver
10
44.0
35.4
180
3D Model is just a Segmen...
SPLHCB5010M
SPLHCB50
SPLHCB5010M
Galvanised Steel
Smooth Thermoplatic Rubbe...
Stainless Steel
-65°C to +135°C
-45°C to +150°C
50
Silver
10
56.0
40.4
240
3D Model is just a Segmen...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LIQUID-TIGHT-EF - Protective metal conduit, galvanized steel PVC sheathing,...
Flexa
01.03.2022
Adaptasteel - Liquid Resistant Type: M
ABB Installation Products
09.03.2023
6003 - Couplings
DKC
27.11.2019
SPR-PVC-AS - Protective metal conduit, galvanized steel PVC sheathing
Flexa
06.12.2023
Adaptasteel - Liquid Tight High Strength Type: A
ABB Installation Products
09.03.2023
SPR-VA-PVC - Protective metal conduit, stainless steel, PVC sheathing
Flexa
01.03.2022
Two-Screw Connectors
ABB Installation Products
09.03.2023
SO 50040 NPT - Male adaptor NPT
SERTO
11.03.2024
Enlargers, Reducers & Thread Convertors
ABB Installation Products
09.03.2023
Compression Spring - according to DIN and other standards
Febrotec
16.05.2024
52 Series Straight - High Temperature Flexible Metal Liquidtight Fittings
ABB Installation Products
09.03.2023
Metalic Systems- Metalic Accesories Type: LNB/LNS - Metallic Locknuts
ABB Installation Products
06.10.2020
Steel Set Screw EMT Conduit Fittings
Eaton Crouse-Hinds
03.04.2019
52 and 53 Series Straight - Liquidtight Connectors
ABB Installation Products
09.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表