您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Timing belt pulleys HTD 14M 85 for belt width 85 mm
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing belt pulleys profile HTD
Pilot bore
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_belt_pulleys_profile_htd/pilot_bore/t_belt_pulleys_with_pilot_bore_14m_85_asmtab.prj},{NB=T22201},{NAME=Timing belt pulley profile HTD 48 14M 85/2F},{DESCRIPTION=48 14M 85},{CNSORDERNO=T22201},{TYPE=2F},{MAT=St},{Z=48},{DP=213.90},{DE=211.11},{DF=226},{DM=150},{DI=0},{F=102},{L=117},{D=32},{N=412},{KG=27.00},{I=190.0},{VER=85},{PPATH=t_belt_pulleys_with_pilot_bore_14m_asmtpl.prj},{CNSORDERNO2=43085048}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
T22192
Timing belt pulley profil...
28 14M 85
T22192
2F
St
28
124.78
122.12
127
100
0
102
117
24
400
8.77
T22194
Timing belt pulley profil...
30 14M 85
T22194
2F
St
30
133.69
130.99
138
100
0
102
117
24
401
10.13
T22195
Timing belt pulley profil...
32 14M 85
T22195
2F
St
32
142.60
139.88
154
100
0
102
117
24
403
11.65
T22196
Timing belt pulley profil...
34 14M 85
T22196
2F
St
34
151.52
148.79
160
100
0
102
117
24
404
13.15
T22197
Timing belt pulley profil...
36 14M 85
T22197
2F
St
36
160.43
157.68
168
100
0
102
117
32
405
14.48
T22198
Timing belt pulley profil...
38 14M 85
T22198
2F
St
38
169.34
166.60
183
120
0
102
117
32
406
16.62
T22199
Timing belt pulley profil...
40 14M 85
T22199
2F
St
40
178.25
175.49
188
135
0
102
117
32
407
18.84
T22200
Timing belt pulley profil...
44 14M 85
T22200
2F
St
44
196.08
193.28
211
135
0
102
117
32
411
22.86
T22201
Timing belt pulley profil...
48 14M 85
T22201
2F
St
48
213.90
211.11
226
150
0
102
117
32
412
27.00
T22202
Timing belt pulley profil...
56 14M 85
T22202
7F
GG
56
249.55
246.76
256
150
207
102
102
32
416
24.19
T41530
Timing belt pulley profil...
64 14M 85
T41530
7F
GG
64
285.21
282.41
296
150
240
102
102
32
418
28.57
T41531
Timing belt pulley profil...
72 14M 85
T41531
8
GG
72
320.86
318.06
0
150
278
102
102
32
0
28.26
T41532
Timing belt pulley profil...
80 14M 85
T41532
8
GG
80
356.51
353.71
0
150
314
102
102
32
0
31.00
T41533
Timing belt pulley profil...
90 14M 85
T41533
8
GG
90
401.07
398.28
0
150
358
102
102
32
0
35.00
T41534
Timing belt pulley profil...
112 14M 85
T41534
8
GG
112
499.11
496.32
0
150
456
102
102
32
0
43.50
T41535
Timing belt pulley profil...
144 14M 85
T41535
8
GG
144
641.71
638.92
0
150
600
102
102
32
0
60.00
T41536
Timing belt pulley profil...
168 14M 85
T41536
8
GG
168
748.86
745.87
0
150
706
102
102
32
0
63.00
T41537
Timing belt pulley profil...
192 14M 85
T41537
8
GG
192
855.62
852.82
0
165
813
102
102
32
0
76.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表